??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Coburn Sliding Systems
Description
Straightaway 320
Bill of material
UH2JPRUU9
ORDERNO
UH2JPRUU9
CLOSURE_TYPE
closure type
Sliding
DOOR_MATERIAL
door material
Metal Timber
FITTING_POSITION
fitting position
Top Hung
HEIGHT
height
5000mm
THICKNESS
thickness
44mm - 57mm
WEIGHT
weight
400
NAME
name
UH2JPRUU9
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions