??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DELABIE
Description
Straight stainless steel grab bar, bright, Ø 32mm, 300mm
Bill of material
Straight stainless steel grab bar, bright, Ø 32mm, 300mm
ORDERNO
Straight stainless steel grab bar, bright, Ø 32mm, 300mm
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
Grab bar
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
French manufacturer Delabie is a leader in the European sanitary ware market for non-domestic places. Water controls, solutions for disabled people, sanitary ware, for schools, leisure centres, offices, hospitals, airports…
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FEATURES_
features
Straight grab bar Ø 32mm, 300mm centres, thickness : 1.5mm. For use as a handrail and grab bar for WCs, showers or baths. Bacteriostatic 304 stainless steel tube. Stainless steel with UltraPolish bright polished finish, uniform non-porous surface for easy maintenance and hygiene. Plate welded to the tube by invisible safety bead weld (process exclusive to "ArN-Securit"). 40mm gap between the bar and the wall: minimal space prevents the forearm passing between the bar and the wall, reducing the risk of fracture in case of loss of balance. Concealed fixings, secured to wall on a 3-hole, 304 stainless steel, Ø 72mm. Supplied with stainless steel screws for concrete walls. Tested to over 200kg. Maximum recommended user weight: 135kg. 10 year warranty. CE marked.
FINISH
finish
GRADE
grade
CE
HOST
host
1
INTEGRALACCESSORYOPTIONS
integralaccessoryoptions
Shower seat
KEYNOTE
keynote
MANUFACTURER
manufacturer
DELABIE
MANUFACTURERNAME
manufacturername
Straight grab bar
MANUFACTURERURL
manufacturerurl
http://www.delabie.com
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Straight grab bar
MODELNUMBER
modelnumber
5050P2
NAME
name
Straight stainless steel grab bar, bright, Ø 32mm, 300mm
NOMINALLENGTH
nominallength
300
NOMINALWIDTH
nominalwidth
40
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.delabie.com/products/5050p2
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
3456330031790
SHARED
shared
0
TYPE_COMMENTS
type comments
Straight grab bar
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.delabie.com
VERSION
version
v1
WARRANTYDESCRIPTION
warrantydescription
Any manufacturing defect
WARRANTYDURATIONUNIT
warrantydurationunit
10 years
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions