??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
cyclesafe
Description
Straight Bike Stall
Bill of material
Straight Bike Stall, Strut Base, 8 Bikes, 3D, Iso
ORDERNO
Straight Bike Stall, Strut Base, 8 Bikes, 3D, Iso
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FASTENER_MATERIAL
fastener material
HEIGHT
height
3.250
HOST
host
0
KEYNOTE
keynote
LENGTH
length
10.635
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
POST_BASE___4_BIKES
post base - 4 bikes
0
POST_BASE___8_BIKES
post base - 8 bikes
0
RACK_MATERIAL
rack material
RACKS_POST_4_BIKES
racks-post-4 bikes
0
RACKS_POST_8_BIKES
racks-post-8 bikes
0
RACKS_STRUT_4_BIKES
racks-strut-4 bikes
0
RACKS_STRUT_8_BIKES
racks-strut-8 bikes
1
RAIL_SIGNAL_MATERIAL
rail signal material
RAIL_WIDTH
rail width
0.136
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STRUT_BASE___4_BIKES
strut base - 4 bikes
0
STRUT_BASE___8_BIKES
strut base - 8 bikes
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSION
version
Autodesk Revit 2018
WHEEL_HANGER_MATERIAL
wheel hanger material
WIDTH
width
3.286
WORK_PLANE_BASED
work plane-based
0
NAME
name
Straight Bike Stall, Strut Base, 8 Bikes, 3D, Iso
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions