??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bradford White
Description
storage_tank_residential_jacketed
Bill of material
Storage Tank Residential Jacketed - storage_tank_residential_jacketed_ast_40_6_HI
VARIANTNAME
VARIANTLOD
HI
WATTAGE
Wattage
1500.000 W
VOLTAGE
Voltage
120.000 V
POWERFACTOR
Power Factor
0.000
PHASE
Phase
1.000
NUMBEROFPOLES
Number of Poles
1.000
FREQUENCY
Frequency
60.000 Hz
APPARENTLOAD
Apparent Load
0.000 VA
HEIGHT
Height
FEET
WARNINGLABEL
Warning Label
1.000
SHOWRECOMMENDEDCLEARANCE
Show Recommended Clearance
1.000
SHOWMINIMUMCLEARANCE
Show Minimum Clearance
1.000
WORKINGPRESSURE
Working Pressure
150.000 psi
WATEROUTLETDIAMETER
Water Outlet Diameter
FEET
RELIEFVALVEDIAMETER
Relief Valve Diameter
0.060 FEET
HEATSOURCESUPPLY
Heat Source Supply
FEET
HEATSOURCERETURN
Heat Source Return
0.060 FEET
DRAINDIAMETER
Drain Diameter
0.060 FEET
CERTIFIEDPRESSURETEST
Certified Pressure Test
300.000 psi
CAPACITY
Capacity
WATERCONNECTIONHEIGHT
Water Connection Height
FEET
RECOMMENDEDCLEARANCETOP
Recommended Clearance Top
0.000 FEET
RECOMMENDEDCLEARANCESIDES
Recommended Clearance Sides
0.330 FEET
RECOMMENDEDCLEARANCEFRONT
Recommended Clearance Front
0.000 FEET
RECOMMENDEDCLEARANCEBOTTOM
Recommended Clearance Bottom
0.000 FEET
RECOMMENDEDCLEARANCEBACK
Recommended Clearance Back
0.000 FEET
MINIMUMCLEARANCETOP
Minimum Clearance Top
0.000 FEET
MINIMUMCLEARANCESIDES
Minimum Clearance Sides
0.000 FEET
MINIMUMCLEARANCEFRONT
Minimum Clearance Front
0.000 FEET
MINIMUMCLEARANCEBOTTOM
Minimum Clearance Bottom
0.000 FEET
MINIMUMCLEARANCEBACK
Minimum Clearance Back
0.000 FEET
DRAINHEIGHT
Drain Height
0.260 FEET
DIAMETER
Diameter
FEET
URL
htp://www.Bradfordwhite.com
TANKWARRANTY
Tank Warranty
3 or 5 Year Limited Warranty
PRODUCTPAGEURL
Product Page URL
http://www.bradfordwhite.com/ast-storage-tank
PRODUCTNAME
Product Name
Residential Storage Tank Models
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.bradfordwhite.com/sites/default/files/product_literature/609-B.pdf
MANUFACTURERPHONENUMBER
Manufacturer Phone Number
800-523-2931
MANUFACTURERADDRESS
Manufacturer Address
725 Talamore Drive, Ambler, PA 19002
MODEL
Model
MANUFACTURER
Manufacturer
Bradford White
DESCRIPTION
Description
Residential Storage Tank Models
COMPONENTPARTSWARRANTY
Component Parts Warranty
1 Year Limited Warranty
CODECOMPLIANCE
Code Compliance
Meet or exceed ASHRAE 90.1b
RADIUS
Radius
FEET
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions