??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Materia
Description
Stools Bar stools
Bill of material
a_3
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUSHION_MATERIAL
cushion material
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
LEG_TYPE
leg type
LEGS_MATERIAL
legs material
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_MATERIAL
seat material
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WORK_PLANE_BASED
work plane-based
0
D
d
H
h
W
w
NAME
name
VAR630_SEAT
630-seat
VAR780_SEAT
780-seat
COLOR
color
KUSHION_MATERIAL
kushion material
TYPES
types
BASE_COLOR
base color
DEPTH
depth
FABRIC
fabric
H480
h480
H660
h660
HEIGHT
height
WIDTH
width
FRAME_COLOR
frame color
SEAT_COLOR
seat color
UPHOLSTERED_SEAT
upholstered seat
KLAEDSEL
klädsel
M_TT
mått
PRODUKTDATABLAD
produktdatablad
STOMME
stomme
SEAT_TYPE
seat type
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions