??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bray
Description
STM Series - 3-Way
Bill of material
STM Series - 3-Way
ORDERNO
STM Series - 3-Way
ACTUATOR_BRACKET_HEIGHT
actuator bracket height
0.125
ACTUATOR_BRACKET_LENGTH
actuator bracket length
0.323
ACTUATOR_FRONT_TO_VERTICAL_AXIS
actuator front to vertical axis
0.182
ACTUATOR_HEIGHT
actuator height
0.276
ACTUATOR_LENGTH
actuator length
0.859
ACTUATOR_MODEL
actuator model
ACTUATOR_WIDTH
actuator width
0.333
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
168.000
ASSEMBLY_CODE
assembly code
D2090800
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CV_COEFFICIENT
cv coefficient
47
DESCRIPTION
description
3-Way Flanged Characterized Ball Valve with Electric Actuator
DESIGN_OPTION
design option
-1
END_CONNECTIONS
end connections
ANSI Class 125 Flange
ENGWORKS_URL
engworks url
http://www.ENGworks.com/
FAMILY_NAME
family name
FLANGE_LENGTH
flange length
0.068
FLANGE_MATERIAL
flange material
FLANGE_NECK_LARGE_RADIUS
flange neck large radius
0.151
FLANGE_NECK_SMALL_RADIUS
flange neck small radius
0.120
FLANGE_RAISED_FACE_RADIUS
flange raised face radius
0.172
FLIP_ISOMETRIC_VIEW_SYMBOL
flip isometric view symbol
0
FLIPPED_SYMBOL
flipped symbol
0
FREQUENCY
frequency
60
FULL_LOAD_AMPS
full load amps
1.400
HOST
host
0
ISOMETRIC_SYMBOL
isometric symbol
0
ISOMETRIC_SYMBOL_VISIBILITY
isometric symbol visibility
0
K_COEFFICIENT
k coefficient
40.700
K_COEFFICIENT_TABLE
k coefficient table
KEYNOTE
keynote
LOAD_CLASSIFICATION
load classification
LOSS_METHOD
loss method
2
MANUFACTURER
manufacturer
Bray Controls
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
MASSUNIT
massunit
1
MAXIMUM_COLD_WORKING_PRESSURE
maximum cold working pressure
250
MAXIMUM_WORKING_TEMPERATURE
maximum working temperature
235.000
MODEL
model
STM 250-3-47
NOMINAL_PIPE_RADIUS
nominal pipe radius
1.250
NOMINAL_PIPE_SIZE
nominal pipe size
2.500
NUMBER_OF_POLES
number of poles
1
OCTAGON_NUT_FLAT_WIDTH
octagon nut flat width
0.210
OCTAGON_NUT_LENGTH
octagon nut length
0.079
OMNICLASS_NUMBER
omniclass number
23.65.55.14.17
OMNICLASS_TITLE
omniclass title
Adjusting/Controlling Valves for Liquid Services
OVERALL_HEIGHT
overall height
1.146
OVERALL_LENGTH
overall length
0.952
OVERALL_WIDTH
overall width
0.969
PART_TYPE
part type
20
PHASE
phase
1
PLAN_VIEW_SYMBOL
plan view symbol
1
PLATE_LENGTH
plate length
0.302
PLATE_THICKNESS
plate thickness
0.016
PRODUCT_PAGE_URL
product page url
http://www.braycommercialdivision.com/STM.swf
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERIES
series
STM
SHAFT_RADIUS
shaft radius
0.031
SHARED
shared
0
SYMBOL_BOTTOM_OFFSET
symbol bottom offset
0.476
SYMBOL_BOX_LENGTH
symbol box length
0.809
SYMBOL_END_LENGTH
symbol end length
0.550
SYMBOL_RADIUS
symbol radius
0.220
SYMBOL_TEXT_HEIGHT
symbol text height
0.485
SYMBOL_TEXT_OFFSET_FROM_CENTER
symbol text offset from center
0.714
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_WEIGHT
unit weight
43
URL
url
http://www.braycommercialdivision.com
USE_ANNOTATION_SCALE
use annotation scale
0
VALVE_CENTER_TO_ACTUATOR_BRACKET
valve center to actuator bracket
0.171
VALVE_CENTER_TO_ACTUATOR_REAR
valve center to actuator rear
0.677
VALVE_CENTER_TO_BOTTOM
valve center to bottom
0.292
VALVE_CENTER_TO_END_OF_BRANCH_FLANGE
valve center to end of branch flange
0.490
VALVE_CENTER_TO_TOP
valve center to top
0.854
VALVE_MATERIAL
valve material
VALVE_OUTSIDE_RADIUS
valve outside radius
1.258
VALVE_OVERALL_LENGTH
valve overall length
0.952
VALVE_TOP_RADIUS
valve top radius
0.068
VERSION
version
1
VOLTAGE
voltage
120.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
STM Series - 3-Way
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions