??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Hubbell
Description
Stirrups
Bill of material
J1252
ORDERNO
APPLICATION
application
Designed To Make Hot-Line Clamp Adapter Using HYCRIMP, CABELOK CRIMPIT Or Figure 6 -Shaped CRIMPIT Connectors
CERTIFICATION___CSA_APPROVED
certification - csa approved
No
CERTIFICATION___CULUS
certification - culus
No
CERTIFICATION___ETL
certification - etl
No
CERTIFICATION___UL_RECOGNIZED
certification - ul recognized
No
CONDUCTOR___ACSR_STR_SIZE
conductor - acsr str size
CONDUCTOR___ACSR_STR_SIZE_RANGE
conductor - acsr str size range
CONDUCTOR___AL_STR_SIZE
conductor - al str size
CONDUCTOR___AL_STR_SIZE_RANGE
conductor - al str size range
DIAMETER
diameter
DIMENSION___HEIGHT_INCH
dimension - height inch
EU_ROHS_INDICATOR
eu rohs indicator
Yes
MATERIAL
material
Copper
MINIMUM_PACK_QUANTITY
minimum pack quantity
1
PLATED
plated
Y
PLATING_TYPE
plating type
STANDARDS___ROHS_COMPLIANCE_STATUS
standards - rohs compliance status
CM
SUB_BRAND
sub brand
CONNECTOR
TYPE
type
Bail
UL_LISTED
ul listed
No
UPC
upc
UPC_12_DIGIT
upc 12 digit
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions