??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMBICO
Description
STC 39 to 46 Door Detail
Bill of material
STC 39 to 46 Door Detail
ORDERNO
STC 39 to 46 Door Detail
AAMA_DESIGNATION
aama designation
ADA_COMPLIANT
ada compliant
1
AIR_INFILTRATION
air infiltration
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
APPLIEDPANEL
appliedpanel
0
ASSEMBLY_CODE
assembly code
ASTM_CONFORMANCE
astm conformance
BUILDING_CODE_CONFORMANCE
building code conformance
BUILDING_CODES
building codes
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Ambico Door as Specified
DESIGN_OPTION
design option
-1
EXPECTED_LIFESPAN__YEARS_
expected lifespan (years)
0
FAMILY_NAME
family name
FIRE_RATING
fire rating
As Specified in 08300
FRAME_FINISH
frame finish
FRAME_INSET_FROM_EXTERIOR
frame inset from exterior
0
FRAME_THICKNESS
frame thickness
0.489583333333333
FRAME_WIDTH
frame width
0.166666666666667
FUNCTION
function
0
HANDLE_HEIGHT
handle height
3
HANDLE_TYPE_EXTERIOR
handle type exterior
HANDLE_TYPE_INTERIOR
handle type interior
HARDWARE_FINISH
hardware finish
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
7
HIGHSTCFRAME
highstcframe
0
HOST
host
1
INSTALLATION_PHASE
installation phase
INSTALLATION_FABRICATION
installation-fabrication
http://www.ambico.com/specs-a-cads-library.html
KEYNOTE
keynote
08300
LARGE_TRIM
large trim
1
MAINTENANCE_SCHEDULE__MONTHS_
maintenance schedule (months)
0
MANUFACTURER
manufacturer
Ambico Limited
MANUFACTURER_ADDRESS
manufacturer address
1120 Cummings Ave. Ottawa, ON Canada K1J 7R8
MANUFACTURER_FAX
manufacturer fax
800-465-8561
MANUFACTURER_PHONE
manufacturer phone
613-746-4663
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
888-423-2224
MANUFACTURER_WEBSITE
manufacturer website
http://www.ambico.com/
MASSUNIT
massunit
1
MODEL
model
As Specified
OFST
ofst
0
OMNICLASS_NUMBER
omniclass number
23.30.10.21.17.14
OMNICLASS_TITLE
omniclass title
Sound Control Doors
OPERATION
operation
PANEL_HEIGHT
panel height
6.97916666666667
PANEL_MATERIAL
panel material
PANEL_WIDTH
panel width
3
PRODUCT_PROPERTIES
product properties
R_VALUE
r_value
0
RO_OFFSET
ro offset
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
7
ROUGH_WIDTH
rough width
6
SALES_INFORMATION
sales information
http://www.ambico.com/contact.html
SHARED
shared
0
SMALL_TRIM
small trim
0
SMALLASTRIGAL
smallastrigal
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SOUND_TRANSMISSION_CLASS__STC_
sound transmission class (stc)
55
SPECWIZARD
specwizard
STANDARDFRAME
standardframe
1
STCVALUE
stcvalue
53
TEST_DATA
test data
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.145833333333333
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.ambico.com/
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WARRANTY_DURATION__YEARS_
warranty duration (years)
0
WATER_PENETRATION
water penetration
WIDTH
width
6
WIND_LOAD
wind load
NAME
name
STC 39 to 46 Door Detail
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions