??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AB&I Foundry
Description
Starter Fittings
Bill of material
Standard
ORDERNO
Standard
A
a
5.250
ALWAYS_VERTICAL
always vertical
0
ANGLE
angle
30
ANGLE_2
angle/2
45
B
b
8.000
C
c
4.500
CERTIFICATIONS
certifications
http://www.abifoundry.com/upl/downloads/catalog/products/certificate-of-compliance-ab-i-foundry-2014-68cfe410.pdf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
7.750
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIA_B
dia b
3.940
DIA_B_2
dia b/2
1.970
DIA_J
dia j
4.380
DIA_J_2
dia j/2
2.190
DIA_M
dia m
4.440
DIA_M_2
dia m/2
2.220
F
f
6.500
HOST
host
0
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
LEED_AND_SUSTAINABILITY
leed and sustainability
http://www.abifoundry.com/upl/downloads/resources/product-literature/icc-es-saver-verified-attributes-report-9740aeb1.pdf
LOOKUP_TABLE_NAME
lookup table name
AB & I NH Vertical Starter Fitting RH-Z45
LOSS_METHOD
loss method
1
MAIN_NOMINAL_DIAMETER
main nominal diameter
4
MAIN_NOMINAL_RADIUS
main nominal radius
2
MASSUNIT
massunit
1
N
n
0.310
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
28
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATIONS
specifications
http://www.abifoundry.com/upl/downloads/catalog/products/no-hub-submittal-e4679cf6.pdf
TECHNICAL_AND_INSTALLATION
technical and installation
http://cispi.org/CISPI/files/8b/8b6004bc-1eaa-405c-b452-29061680a58e.pdf
URL
url
http://www.abifoundry.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VENT_DIA_B
vent dia b
1.960
VENT_DIA_J
vent dia j
2.350
VENT_DIA_M_2
vent dia m/2
1.205
VENT_NOMINAL_DIAMETER
vent nominal diameter
2
VENT_NOMINAL_RADIUS
vent nominal radius
1
VERSION
version
2016
WEIGHT
weight
0
WORK_PLANE_BASED
work plane-based
0
WT
wt
0
NAME
name
AB _ I NH Vertical Starter Fitting RH-Z45
E
e
4.000
EE
ee
4.500
L
l
6.375
VENT_DIA_B_2
vent dia b/2
0.980
VENT_DIA_J_2
vent dia j/2
1.175
VENT_N
vent n
0.250
X
x
8.500
T
t
6.500
B_2
b/2
4
H
h
28
K_COEFFICIENT_TABLE
k coefficient table
Regular 45, 90 and 180 Elbow
NOMINAL_DIAMETER
nominal diameter
4
NOMINAL_RADIUS
nominal radius
2
STACK_H
stack h
5.500
STACK_SCREW
stack screw
3.000
VENT_B
vent b
1.960
VENT_J
vent j
2.350
VENT_M
vent m
2.410
VENT_B_2
vent b/2
0.980
VENT_J_2
vent j/2
1.175
VENT_M_2
vent m/2
1.205
X_INLET_L
x inlet l
4.500
STACK_ANGLE
stack angle
30
Z
z
16
Z_ANGLE
z angle
45
Z_INLET_L
z inlet l
6.375
INLET_VENT_ANGLE
inlet vent angle
45
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions