??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ActiveS
Description
StandUp Active Balance Mat
Bill of material
StandUp Active Balance Mat
ORDERNO
StandUp Active Balance Mat
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
Matting Office Wellness
CATEGORY
category
Mats
CODEPERFORMANCE
codeperformance
n/a
COLLECTION
collection
StandUp
COLOR
color
Black
CONSTITUENTS
constituents
n/a
CONVERGOREFNR
convergorefnr
0114-1911-0003-SE
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
StandUp Active Balance Mat is no less than 5 cm thick. It has a soft surface layer that makes it very comfortable to stand on. Thanks to its thickness, it provides pleasant relief for feet, legs, hips and back while allowing you to train your balance. StandUp Active Balance Mat improves circulation, lets you train your balance and strengthen your muscles while you go easy on your joints. You can also stand on the mat without shoes for even better effect while saving the mat from wear.
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Year
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
Easy to clean using a vacuum cleaner or damp cloth.
FINISH
finish
n/a
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
MAT
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
MAINCOLOR
maincolor
Black
MANUFACTURER
manufacturer
Matting Office Wellness
MANUFACTURERNAME
manufacturername
Matting Office Wellness
MANUFACTURERURL
manufacturerurl
https://www.mattingofficewellness.se/
MASSUNIT
massunit
1
MATERIAL
material
Polyurethane foam (PU)
MATMAINMATERIAL
matmainmaterial
MODEL
model
StandUp Active Balance Mat
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
551099
NAME
name
StandUp Active Balance Mat
NBSDESCRIPTION
nbsdescription
Entrance matting
NBSREFERENCE
nbsreference
45-35-35/420
NOMINALDEPTH
nominaldepth
400
NOMINALHEIGHT
nominalheight
50
NOMINALWIDTH
nominalwidth
500
OMNICLASS_NUMBER
omniclass number
23.35.50.11.24.11
OMNICLASS_TITLE
omniclass title
Floor Mats
PART_TYPE
part type
0
PRODUCTDATASHEET
productdatasheet
https://www.mattingofficewellness.se/wp-content/uploads/StandUp-Active-Balance-Mat_ENG.pdf
PRODUCTINFORMATION
productinformation
StandUp Active Balance Mat is no less than 5 cm thick. It has a soft surface layer that makes it very comfortable to stand on. Thanks to its thickness, it provides pleasant relief for feet, legs, hips and back while allowing you to train your balance. StandUp Active Balance Mat improves circulation, lets you train your balance and strengthen your muscles while you go easy on your joints. You can also stand on the mat without shoes for even better effect while saving the mat from wear.
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
0
SIZE
size
500 x 400 x 50 mm
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_35_57_11_26
UNICLASS2015DESCRIPTION
uniclass2015description
Entrance mats
UNICLASS2015REFERENCE
uniclass2015reference
Pr_35_57_11_26
URL
url
https://www.mattingofficewellness.se/en/mow_products/standup-active-balance-mat/
VERSION
version
1
VERSIONDATE
versiondate
13/11/2019
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions