??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ActiveS
Description
StandUp Active Balance Board
Bill of material
StandUp Active Balance Board
ORDERNO
StandUp Active Balance Board
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
Matting Office Wellness
CATEGORY
category
Balance boards
CODEPERFORMANCE
codeperformance
n/a
COLLECTION
collection
StandUp
COLOR
color
Black
CONSTITUENTS
constituents
n/a
CONVERGOREFNR
convergorefnr
0114-1911-0006-SE
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
StandUp Active Balance Board is a balance board for people who want to stay active standing. The balance board makes it easier to find your body’s balance point and a natural body posture. Active Balance Board rocks pleasantly from side to side only, which reduces the risk of tipping onto your heels. The balance board enables you to stand for longer periods, as a little movement is perceived as less tiring than standing still.
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Year
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
Clean using mild cleaning agent.
FINISH
finish
n/a
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
MAT
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
MAINCOLOR
maincolor
Black
MANUFACTURER
manufacturer
Matting Office Wellness
MANUFACTURERNAME
manufacturername
Matting Office Wellness
MANUFACTURERURL
manufacturerurl
https://www.mattingofficewellness.se/
MASSUNIT
massunit
1
MATERIAL
material
Polyurethane foam (PUR). Vinyl top. Wood, poplar, FSC certified. NBR rubber (nitrile).
MATMAINMATERIAL
matmainmaterial
MODEL
model
StandUp Active Balance Board
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
551095
NAME
name
StandUp Active Balance Board
NBSDESCRIPTION
nbsdescription
Entrance matting
NBSREFERENCE
nbsreference
45-35-35/420
NOMINALDEPTH
nominaldepth
344
NOMINALHEIGHT
nominalheight
58
NOMINALWIDTH
nominalwidth
500
OMNICLASS_NUMBER
omniclass number
23.35.50.11.24.11
OMNICLASS_TITLE
omniclass title
Floor Mats
PART_TYPE
part type
0
PRODUCTDATASHEET
productdatasheet
https://www.mattingofficewellness.se/wp-content/uploads/StandUp-Active-Balance-Board_ENG.pdf
PRODUCTINFORMATION
productinformation
StandUp Active Balance Board is a balance board for people who want to stay active standing. The balance board makes it easier to find your body’s balance point and a natural body posture. Active Balance Board rocks pleasantly from side to side only, which reduces the risk of tipping onto your heels. The balance board enables you to stand for longer periods, as a little movement is perceived as less tiring than standing still.
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Sculptured
SHARED
shared
0
SIZE
size
500 x 344 x 58 mm
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_35_57_11_26
UNICLASS2015DESCRIPTION
uniclass2015description
Entrance mats
UNICLASS2015REFERENCE
uniclass2015reference
Pr_35_57_11_26
URL
url
https://www.mattingofficewellness.se/en/mow_products/standup-active-balance-board/
VERSION
version
1
VERSIONDATE
versiondate
13/11/2019
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions