??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
HCL Safety
Description
Standing Seam CFP Model
Bill of material
CFP Standing Seam 333 mm and 500 mm seam pitch
ORDERNO
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
0
ANCHORLINE
anchorline
n/a
ANCILLARYEQUIPMENT
ancillaryequipment
n/a
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
ATTACHMENTDEVICEGUIDE
attachmentdeviceguide
https://www.latchways.com/sites/default/files/4600-026-MC_AttachmentDevice_Guide.pdf
AUTHOR
author
MSALatchways
BARCODE
barcode
n/a
BASECORNER
basecorner
10
BASEPLATELENGTH
baseplatelength
BASEPLATEWIDTH
baseplatewidth
BASETHICKNESS
basethickness
BLENDBASEL
blendbasel
BLENDBASERAD
blendbaserad
BLENDBASEW
blendbasew
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
n/a
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Dome: Stainless Steel, Electro Polished
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Latchways ManSafe® for Standing Seam Roofing, using Constant Force posts
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
n/a
FEATURES
features
n/a
FINISH
finish
n/a
FIREEXIT
fireexit
0
FIXINGDETAIL
fixingdetail
www.latchways.com/BIM/Latchways_CFP_StandingSeam_FixingDetail.pdf
FIXINGHOLE
fixinghole
6.5
GRADE
grade
n/a
HEIGHT
height
192.5
HOST
host
0
IFCEXPORTAS
ifcexportas
NOTDEFINED
IFCEXPORTTYPE
ifcexporttype
IfcTransportElement
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSTALLER_WEBSITE
installer website
https://www.hclsafety.com/
MANSAFEFORROOFINGBROCHURE
mansafeforroofingbrochure
https://www.hclsafety.com/wp-content/uploads/2017/10/AC55-HCL-A4-brochure-2017.pdf
MANUFACTURERNAME
manufacturername
MSA Latchways
MANUFACTURERURL
manufacturerurl
www.latchways.com
MASSUNIT
massunit
1
MATERIAL
material
Dome: 316s Stainless Steel; Base Plate: Aluminium, Powder Coat
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
NAME
name
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
Fall arrest system - guided anchor line
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
80-50-25/110
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
NOMINALLENGTH
nominallength
NOMINALWIDTH
nominalwidth
PART_TYPE
part type
0
PREINSTALLATIONSURVEY
preinstallationsurvey
Required
PRODUCTINFORMATION
productinformation
PRODUCTSPECIFICATION
productspecification
https://www.latchways.com/standard-specifications
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
1
SIZE
size
SLOT1OFFSET
slot1offset
SLOTARRAY1
slotarray1
SLOTARRAY1X
slotarray1x
26
SLOTARRAY1Y
slotarray1y
13.3
SLOTARRAY2
slotarray2
SLOTARRAY2X
slotarray2x
SLOTARRAY2Y
slotarray2y
SLOTARRAY3
slotarray3
SLOTARRAY4
slotarray4
STRUCTURALANCHORS
structuralanchors
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
SYSTEMMAINTENANCE
systemmaintenance
Annual service to be completed by registered HCL Safety in accordance with BS7883:2005
SYSTEMMANUFACTURER
systemmanufacturer
MSA Latchways
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
n/a
UNICLASS2
uniclass2
80-30-25/135
URL
url
www.latchways.com
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions