??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Cambridge IC
Description
Standard Target
Bill of material
AQATYVPAX
ORDERNO
AQATYVPAX
DESCRIPTION
description
CambridgeIC's standard target works with most linear and rotary basic sensors. Its inductor is formed by a coil wound around a ferrite rod, for high Q-factor and a precisely shaped near field. It is encapsulated with holes for ease of mounting.
FEATURES
features
Non contact wireless and wear free Compact Sealed For both linear and rotary position sensing Holes for alignment andor mounting
PERFORMANCE
performance
Linear magnetic axis alignment ±0.1mm Rotary magnetic axis alignment ±0.2° Typical Q-factor 115 Operating Temperature -40°C to +125°C Max rotation speed 6000rpm Max linear acceleration 4000ms-2
NAME
name
AQATYVPAX
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions