??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
AutomationDirect
Description
Standard Sensing (5mm)
Bill of material
PD1-AP-1A
ORDERNO
ADJUSTABLE
adjustable
No
BARREL_TYPE
barrel type
Threaded
CABLE_LENGTH
cable length
CONDUCTOR_SIZE
conductor size
CONNECTION
connection
HOUSING_MATERIAL
housing material
Stainless steel
HOUSING_SIZE
housing size
INCLUDES
includes
Mounting hardware
IO_LINK_COMPATIBLE
io-link compatible
No
IP_RATING
ip rating
IP67
ITEM
item
Proximity sensor
MOUNTING_TYPE
mounting type
Flush
NUMBER_OF_WIRES
number of wires
3
OPERATING_VOLTAGE
operating voltage
10-30 VDC
OPERATION_MODE
operation mode
N.O. output
SENSING_DISTANCE
sensing distance
0.8mm
SENSING_METHOD
sensing method
Standard sensing
SENSOR_TYPE
sensor type
Inductive
SHAPE
shape
Tubular
SWITCHING_FREQUENCY
switching frequency
5 kHz
SWITCHING_OUTPUT
switching output
NAME
name
ADDITIONAL_INFORMATION
additional information
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions