??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Avid CNC
Description
Standard Rack and Pinion Drive, NEMA 23
Bill of material
crp201_00
ORDERNO
crp201_00
DESCRIPTION
description
Our Standard Rack and Pinion Drive system is perfect for larger format machines, 4' x 8', 5' x 5', and larger. They are designed to mount directly to one of our Extended Linear Carriages riding on a horizontal cold rolled steel rail (must overhang 1530 or 3030 extrusion by 1/2), and interface with our Gear Rack that can be mounted using our Rack Clamps. Multiple lengths of gear rack can be combined to achieve longer travel lengths. Extended linear carriage, gear rack, and rack clamps are sold separately. The included EZ-tension kit allows for simple adjustment of the mesh force into the rack. It integrates seamlessly with our extended linear carriages and is still compatible with our rack clamps for easy machine setup. The system provides a 3:1 belt reduction (2.73:1 with 22 tooth pulley), putting NEMA 23 stepper motors in an optimal range for speed and power.
PRODUCT_NOTES
product notes
Our R&P drives interface with 20 pitch, 20 degree pressure angle Gear Rack, which we offer in convenient spliceable sections: Gear Rack, 52 Gear Rack, 39 (1 meter) Simply mount rack to the extrusion underneath the rail using our Rack Clamps and combine lengths of rack to get the travel you desire. MACH Settings for R&P: The R&P system is based on a pinion with a 1 pitch circle. The total linear distance traveled per revolution of the pinion is thus 3.14159. With the 3:1 reduction, this means that the distance traveled per motor revolution is 3.14159 / 3, or 1.0472. If you have a stepper with 200 steps per revolution, this means you have 200 / 1.0472 = 190.9861 steps per inch, or 0.005236 per step. With 10x microstepping, you would have 1909.861 steps per inch, or 0.0005236 per step. For the optional 3/8 pulley, this number changes to 1736.237, as the motor pulley is slightly larger.
WHAT_S_INCLUDED
what's included
(1) Motor mount pivot plate (4) 10-32 x 5/8 socket head cap screw (for motor mounting) (4) 10-32 hex nut (for motor mounting) (1) Pivot shoulder bolt, with precision shim (1) NEMA 23 R&P Drive Spindle with mounting hardware (1) NEMA 23 R&P Motor Pulley with 3/8 bore (optional 1/4 bore pulley available) (1) NEMA 23 R&P Drive Belt (1) Standard EZ R&P Tension Kit
NAME
name
crp201_00
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions