??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 8
HELP_VARIABLE
Company
AutomationDirect
Description
Stainless Steel Triple Sensing (12mm)
Bill of material
DW-AD-713-M12
ORDERNO
ADDITIONAL_INFORMATION
additional information
ADJUSTABLE
adjustable
No
BARREL_TYPE
barrel type
Threaded
BRAND
brand
Contrinex
CONNECTION
connection
HOUSING_MATERIAL
housing material
Stainless steel
HOUSING_SIZE
housing size
INCLUDES
includes
Mounting hardware
IO_LINK_COMPATIBLE
io-link compatible
IP_RATING
ip rating
IP68 IP69K
ITEM
item
Proximity sensor
MOUNTING_TYPE
mounting type
Non-flush
NUMBER_OF_WIRES
number of wires
3
OPERATING_VOLTAGE
operating voltage
10-30 VDC
OPERATION_MODE
operation mode
SENSING_DISTANCE
sensing distance
10mm
SENSING_METHOD
sensing method
Triple sensing
SENSOR_TYPE
sensor type
Inductive
SHAPE
shape
Tubular
SWITCHING_FREQUENCY
switching frequency
400 Hz
SWITCHING_OUTPUT
switching output
NAME
name
CABLE_LENGTH
cable length
CONDUCTOR_SIZE
conductor size
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions