??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DELABIE
Description
Stainless steel drop-down rail, bright, L. 850mm
Bill of material
Stainless steel drop-down rail, bright, L. 850mm
ORDERNO
Stainless steel drop-down rail, bright, L. 850mm
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
Grab bar
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
French manufacturer Delabie is a leader in the European sanitary ware market for non-domestic places. Water controls, solutions for disabled people, sanitary ware, for schools, leisure centres, offices, hospitals, airports…
DESIGN_OPTION
design option
-1
DLB090012
dlb090012
FAMILY_NAME
family name
FEATURES
features
Drop-down grab bar Ø 32mm. In the lowered position use as a grab bar, for standing up and assisting movement. For WCs or showers. Allows side access in the raised position. Dimensions : 850x230x105 mm. Tube thickness: 1.5mm. Slowed down descent. Retained in upright position. Bacteriostatic 304 stainless steel tube. Stainless steel with UltraPolish bright polished finish, non-porous uniform surface for easy maintenance and hygiene. Fixings concealed by a 304 stainless steel cover plate, 4mm thick. Supplied with stainless steel screws for concrete walls. Tested to over 200kg. Maximum recommended user weight 135kg. 10 year warranty. CE marked.
FINISH
finish
Bright polished
GRADE
grade
CE
HOST
host
1
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INTEGRALACCESSORYOPTIONS
integralaccessoryoptions
Backrest, toilet roll holder
KEYNOTE
keynote
MANUFACTURER
manufacturer
DELABIE
MANUFACTURERNAME
manufacturername
DELABIE
MASSUNIT
massunit
1
MATERIAL
material
Stainless steel
MODEL
model
Drop-down bar without leg L. 850mm
MODEL_NUMBER
model number
510164P
NAME
name
Stainless steel drop-down rail, bright, L. 850mm
NOMINALHEIGHT
nominalheight
230
NOMINALLENGTH
nominallength
850
NOMINALWIDTH
nominalwidth
105
OMNICLASS_NUMBER
omniclass number
23.40.20.21.47
OMNICLASS_TITLE
omniclass title
Bath Grab Bars
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.delabie.com/products/510160P
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
3456330154659
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.delabie.com
VENT_CONNECTION
vent connection
0
VERSION
version
2015
WARRANTYDESCRIPTION
warrantydescription
Any manufacturing defect
WARRANTYDURATIONUNIT
warrantydurationunit
10 years
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions