??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Shinano Kenshi
Description
SSA-TR series
Bill of material
SSA-TR-42D2SD
ORDERNO
HOLDING_TORQUE_N_M_
holding torque[n•m]
MAXIMUM_STARTING_FREQUENCY_PPS_
maximum starting frequency[pps]
MODEL_NAME
model name
MOTOR_LENGTH_MM_
motor length[mm]
MOTOR_MASS_KG_
motor mass[kg]
PERMISSIBLE_LOADRADIAL_TO_THE_SHAFT_N_
permissible loadradial to the shaft[n]
PERMISSIBLE_LOADTHRUST_TO_THE_SHAFT_N_
permissible loadthrust to the shaft[n]
POWER_SUPPLY_VOLTAGE
power supply voltage
RATED_CURRENT_A_
rated current[a]
ROTOR_INERTIA_X10__7KG_M_2_
rotor inertia[x10^-7kg・m^2]
NAME
name
ALLOWABLE_ROTATION_RATE_OFOUTPUT_SHAFT_RMIN_
allowable rotation rate ofoutput shaft[rmin]
ALLOWABLE_TORQUE_N_M_
allowable torque[n•m]
GEAR_RATIO
gear ratio
MAXIMUM_ALLOWABLE_TORQUE_N_M_
maximum allowable torque[n•m]
BACKLASH_ARCMIN_
backlash[arcmin]
MAXIMUM_TORQUE_N_M_
maximum torque[n•m]
ΦSIZE_MM_
φsize[mm]
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions