??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pneumax
Description
SS145311111# - Pneumatic - Pneumatic Closed Centers Valve
Bill of material
SS145211111L
T
Type
PMAX
Max working pressure
12 [bar]
PF
Flow rate at 6 bar with Δp= 1
1000 [Nl/min]
CN
Connections
1/4 NPT
CP
Pilot connection
1/8 NPT
PPMIN
Minimum piloting pressure
2,5 [bar]
W
Weight
931 [g]
CV
Cv
1,02
KV
kv
15,15
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions