??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pneumax
Description
SS145202601# - Key - Spring Valve instable
Bill of material
SS145201611L
T
Type
PMAX
Max working pressure
12 [bar]
PF
Flow rate at 6 bar with Δp= 1
1000 [Nl/min]
CN
Connections
1/4 NPT
CP
Connections
1/8 NPT
PPMIN
Minimum piloting pressure
2,5 [bar]
W
Weight
1180 [g]
CV
Cv
1,02
KV
kv
15,15
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions