??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
SS145201101# - Pneumatic - Spring Valve
Bill of material
SS145201101L
T
Type
PMAX
Max working pressure
12 [bar]
PF
Flow rate at 6 bar with Δp= 1
1000 [Nl/min]
CN
Connections
1/4 NPT
CP
Pilot connection
1/8 NPT
PPMIN
Minimum piloting pressure
2,5 [bar]
W
Weight
820 [g]
CV
Cv
1,02
KV
kv
15,15
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions