??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pneumax
Description
SS145200802# - 2 Position Push-Pull Valve
Bill of material
SS145200802L
T
Type
PMAX
Max. working pressure
12 [bar]
PF
Flow rate at 6 bar with Δp= 1
1000 [Nl/min]
CN
Connections
1/4 NPT
W
Weight
770 [g]
CV
Cv
1,02
KV
kv
15,15
FAO
Actuation force
55 [N]
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions