??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
HepcoMotion
Description
SS LFJ / SS SFJ - Floating Bearings
Bill of material
SSSFJ25CNS
CNSORDERNO
Order number
PREVIEW
Preview
DESC
Description
SL2 Floating Bearing
STYP
Stud Type
JTYP
Journal Type
USE1
For Use With...
SS NS
USE2
For Use With...
SS S
USE3
For Use With...
SS LB 25...FB
A
Diameter
25 mm
B
Height
17.6 mm
B1
Height (Float)
mm
Enter value for B1
Height (Float)
mm
cm
inch
ft
C
Height
9.8 mm
C1
Height
3.8 mm
C2
Height
3.4 mm
D
Diameter
20.27 mm
E
Diameter
11.5 mm
E1
Diameter
10 mm
F
Thread
M8 x 1
G
Height
14 mm
H
Height
0.8 mm
I
Width across flats
3 mm
J
Height
1.00 mm
K
Height
5 mm
L
Width across flats
3 mm
M
Width across flats
13 mm
M1
Diameter
17 mm
N
Eccentric
0.00 mm
O
Diameter
8 mm
P
Width across flats
13 mm
AW
Adjusting Wrench
AT25
ST
Socket Tool
RT8
WLC
Max. Working Load Capacity
1500 N
RLCO
Bearing Static Radial Load Capacities
6100 N
RLC
Bearing Dynamic Radial Load Capacities
4900 N
CNSMASSEXACT
Weight
58 g
INFOMC
Main catalogue
Website
INFOTG
Tech guide
Website
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions