??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
HepcoMotion
Description
SS CP - Aluminium Carriage Plates
Bill of material
AUSSS50110NS
CNSORDERNO
Order number
PREVIEW
Preview
DESC
Description
SL2 Standard Carriage
USES
For Use With Slide
SS S 50
USEB
For Use With Bearing
25
LC
Lubricators
CS
Cap Seals
BT
Bearing Type
CH
Controlled Height
LD
Locking Device
A
Width
50 mm
B
Bearing Diameter
25 mm
C
Width
112 mm
E
Width
71.43 mm
F
Width
95 mm
G
Depth
- mm
H
Depth
18 mm
J
Depth
16.6 mm
K
Depth
9.00 mm
M
Width
101.8 mm
N
Width
2.39 mm
P
Distance
6.5 mm
Q
Ø x Depth
22 x 10.9 mm
R
Height
14.00 mm
L
Length
110 mm
D
Length
80 mm
S
Length
50.0 mm
T
Tapped holes
6 x M6 mm
DRL1
Max Load Capacity
1600 N
DRL2
Max Load Capacity
3000 N
TWINL1
Max Load Capacity
960 N
TWINL2
Max Load Capacity
960 N
CNSMASSEXACT
Weight
0.67 kg
INFOMC
Main catalogue
Website
INFOTG
Tech guide
Website
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions