??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
SRP/NL FR - Silicone rubber wheels for high temperatures, aluminium centre, swivel top plate bracket type "NL" with brake
Bill of material
727152PF
COD
Code
727152PF
D
Wheel diameter
100 mm
F
Wheel width
40 mm
H
Overall height
128 mm
AXB
Top plate outer dimensions
100x85 mm
AAXBB
Hole spacing
80x60 mm
EE
Hole width
9 mm
E
Offset
35 mm
O
Swept radius
120 mm
LC
Load capacity
80 daN
W
Weight
1.17 kg
INFO
Technical description
Technical description
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions