??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
SRFP/NLX - Silicone rubber wheels for high temperatures, aluminium centre, swivel bolt hole bracket type "NL"
Bill of material
727362PF
COD
Code
727362PF
D
Wheel diameter
100 mm
F
Wheel width
40 mm
H
Overall height
128 mm
G
Plate diameter
73 mm
C
Bolt hole diameter
12 mm
E
Offset
35 mm
LC
Load capacity
80 daN
W
Weight
0.86 kg
INFO
Technical description
Technical description
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions