??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CPC – Colder Products
Description
SRC2202, SRC2203 - Polypropylene - In-Line - Hose Barb
Bill of material
SRC2202
PN
Part No. (Straight Thru)
ID
Tubing Size
Inch
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
SRC
GCOLUMN
CPC Bag Quantity
250
LCOLUMN
CPC Category
Medical-Grade
SCOLUMN
CPC Seal Options ID
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
32°F
WCOLUMN
CPC Low
0°C
XCOLUMN
CPC High
110°F
YCOLUMN
CPC High
43°C
AECOLUMN
CPC Sterilization Method ID
EtO, e-beam or gamma
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 25 psi, 1.7 bar
AYCOLUMN
REACH
AZCOLUMN
RoHS
Compliant
BACOLUMN
White polypropylene
BBCOLUMN
BCCOLUMN
BDCOLUMN
BECOLUMN
Other
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions