??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Festo
Description
SRAP - Limit switch box
Bill of material
568242 SRAP-M-CA1-YB270-1-A-TM20
TNR
Part number
TYP
Type
B1
94.000 mm
B2
82.000 mm
B3
30.000 mm
B4
mm
D1
M5
H1
112.700 mm
H2
80.000 mm
H3
74.500 mm
H4
7.800 mm
L1
mm
L2
120.000 mm
L3
80.000 mm
SW
Width across flats
mm
CNSMASSEXACT
Weight
1.000 kg
GTIN
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions