??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Globe Fire Sprinkler
Description
Sprinkler-Globe-Concealed-Horizontal_Sidewall-GL-ECHL-QR-Imp
Bill of material
GL5613
IDENT
APPROVALS
approvals
cULus
ASSEMBLY_CODE
assembly code
CATEGORY
category
CEL
cel
0.250
COST
cost
0
COVERAGE
coverage
1
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
8
DESCRIPTION
description
GL Series Exented Coverage Concealed Sidewall Quick Response
DESIGN_OPTION
design option
-1
DIAMETER
diameter
0
ECC1
ecc1
0.083
ECC2
ecc2
0.177
ECC3
ecc3
0.125
ESCUTCHEON_DIAMETER
escutcheon diameter
3.312
ESCUTCHEON_RADIUS
escutcheon radius
1.656
ESCUTCHEON_THICKNESS
escutcheon thickness
0.125
FAMILY_NAME
family name
HAZARD
hazard
LH
HOST
host
5
K_FACTOR
k-factor
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
1
MANUFACTURER
manufacturer
Globe Fire Sprinkler
MASSUNIT
massunit
1
MODEL
model
NOMINAL_DIAMETER
nominal diameter
NOMINAL_RADIUS
nominal radius
OMNICLASS_NUMBER
omniclass number
23.65.70.17.11.24
OMNICLASS_TITLE
omniclass title
Fire Fighting Sprinkler Heads
ORIFICE
orifice
0
ORIFICE_SIZE
orifice size
OVERALL_LENGTH
overall length
1.500
PART_TYPE
part type
0
PRESSURE_CLASS
pressure class
0
PROTRUSION
protrusion
1.688
RESPONSE
response
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TECH_DATA
tech data
http://www.globesprinkler.com/DataSheets/GFS-100e.pdf
TEMPERATURE_RATING
temperature rating
135.000
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.globesprinkler.com/index.php?Page=Sprink_1;Com_QR_HSW
WRENCH
wrench
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions