??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
L&L Luce&Light
Description
Spot
Bill of material
Spot 1.0
ORDERNO
ALWAYS_VERTICAL
always vertical
0
APPARENT_LOAD
apparent load
0
APPARENT_LOAD_PHASE_1
apparent load phase 1
ASSEMBLY_CODE
assembly code
BASE
base
BASE_BRACKET
base bracket
BODY
body
BRACKET
bracket
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CODE
code
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COMPANY
company
L&L Luce&Light
CONTACT
contact
T: +39 0444 360571; E: lucelight@lucelight.it
CONTROL_SYSTEM
control system
-
COST
cost
0
CRI
cri
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CUTOUT_DIMENSIONS
cutout dimensions
-
DELIVERED_LUMEN_OUTPUT
delivered lumen output
DESCRIPTION
description
DESIGN_OPTION
design option
-1
ENERGY_EFFICIENCY_CLASS
energy efficiency class
A A+ A++
FAMILY_NAME
family name
FEATURES
features
-
GEOMETRY
geometry
H1
h1
HEIGHT_MM
height mm
HOST
host
0
IP
ip
KEYNOTE
keynote
LAMP
lamp
LED_COLOUR
led colour
LENGTH_MM
length mm
LENS
lens
LIGHT_SOURCE
light source
LUMEN_OUTPUT_AT_SOURCE
lumen output at source
MANUFACTURER
manufacturer
L&L Luce&Light
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
MOUNTING
mounting
NO__AND_TYPE_OF_LED
no. and type of led
NOTES
notes
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OPTICS
optics
PART_TYPE
part type
0
POWER
power
POWER_CABLES
power cables
POWER_SUPPLY
power supply
POWER_SUPPLY_UNIT
power supply unit
ROOM_CALCULATION_POINT
room calculation point
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
URL_ACCESSORIES_AND_POWER_SUPPLY_UNITS
url accessories and power supply units
URL_CATALOGUE
url catalogue
https://www.lucelight.it/media/prodotti/brochure/spot_brochure_en.pdf
URL_DESCRIPTION
url description
URL_DXF
url dxf
URL_GENERAL_CODE
url general code
URL_IES_PHOTOMETRIC_FILE
url ies photometric file
URL_IMAGE
url image
URL_TECHNICAL_SHEET
url technical sheet
VERTICAL_ROTATION
vertical rotation
30
VERTICAL_ROTATION_2
vertical rotation 2
-60.000
VERTICAL_ROTATION_ADJUSTED
vertical rotation adjusted
-60.000
VERTICAL_ROTATION_MAX
vertical rotation max
VERTICAL_ROTATION_MAX_1
vertical rotation max_1
VERTICAL_ROTATION_MIN
vertical rotation min
WATTAGE_COMMENTS
wattage comments
WEIGHT_KG
weight kg
WIDTH_MM
width mm
WIRING
wiring
WORK_PLANE_BASED
work plane-based
0
X1
x1
100.000
NAME
name
VOLTAGE
voltage
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions