??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 33
HELP_VARIABLE
Company
Hubbell
Description
Split Bolt
Bill of material
KS44
ORDERNO
APPLICATION
application
CERTIFICATION___CSA_APPROVED
certification - csa approved
CERTIFICATION___CULUS
certification - culus
CERTIFICATION___ETL
certification - etl
CERTIFICATION___UL_LISTED_DIRECT_BURIAL
certification - ul listed direct burial
CERTIFICATION___UL_RECOGNIZED
certification - ul recognized
CONDUCTOR___COPPER_SOLID_RUN
conductor - copper solid run
CONDUCTOR___COPPER_SOLID_RUN_RANGE
conductor - copper solid run range
CONDUCTOR___COPPER_SOLID_TAP
conductor - copper solid tap
CONDUCTOR___COPPER_SOLID_TAP_RANGE
conductor - copper solid tap range
CONDUCTOR___COPPER_STR_RUN
conductor - copper str run
CONDUCTOR___COPPER_STR_RUN_RANGE
conductor - copper str run range
CONDUCTOR___COPPER_STR_TAP
conductor - copper str tap
CONDUCTOR___COPPER_STR_TAP_RANGE
conductor - copper str tap range
CONDUCTOR___COPPERWELD_SOLID_TAP
conductor - copperweld solid tap
CONDUCTOR___COPPERWELD_SOLID_TAP_RANGE
conductor - copperweld solid tap range
CONDUCTOR___COPPERWELD_STR_RUN
conductor - copperweld str run
CONDUCTOR___COPPERWELD_STR_RUN_RANGE
conductor - copperweld str run range
CONDUCTOR_TYPE
conductor type
CONNECTOR_TYPE
connector type
DIMENSION___B_LENGTH_FRACTION
dimension - b length fraction
DIMENSION___B_LENGTH_INCH
dimension - b length inch
DIMENSION___CROSS_FLATS_INCH
dimension - cross flats inch
DIMENSION___L_LENGTH_OVERALL_MM
dimension - l length overall mm
DIMENSION___LENGTH_OVERALL_INCH
dimension - length overall inch
DIMENSION___WIDTH_FRACTION
dimension - width fraction
DIMENSION___WIDTH_INCH
dimension - width inch
DIMENSION___WIDTH_MM
dimension - width mm
EU_ROHS_INDICATOR
eu rohs indicator
INDUSTRY_STANDARD_S_
industry standard(s)
INSTALLATION_TORQUE_RECOMMENDED_IN_LB
installation torque recommended in-lb
MATERIAL
material
MINIMUM_PACK_QUANTITY
minimum pack quantity
PLATED
plated
PLATING_TYPE
plating type
STANDARDS___INDUSTRY_STANDARDS_MET
standards - industry standards met
STANDARDS___ROHS_COMPLIANCE_STATUS
standards - rohs compliance status
SUB_BRAND
sub brand
TRADE_NAME
trade name
TYPE
type
UL_LISTED
ul listed
UPC
upc
UPC_12_DIGIT
upc 12 digit
WIDTH
width
NAME
name
CONDUCTOR___COPPERWELD_SOLID_RUN
conductor - copperweld solid run
CONDUCTOR___COPPERWELD_SOLID_RUN_RANGE
conductor - copperweld solid run range
CONDUCTOR___COPPERWELD_STR_SIZE
conductor - copperweld str size
CONDUCTOR___COPPERWELD_STR_SIZE_RANGE
conductor - copperweld str size range
CONDUCTOR___COPPERWELD_STR_TAP
conductor - copperweld str tap
CONDUCTOR___COPPERWELD_STR_TAP_RANGE
conductor - copperweld str tap range
OPERATING_TEMPERATURE_CELCIUS_MAX
operating temperature celcius max
OPERATING_TEMPERATURE_CELCIUS_MIN
operating temperature celcius min
OPERATING_TEMPERATURE_RANGE_CELCIUS
operating temperature range celcius
OPERATING_TEMPERATURE_RANGE_FAHRENHEIT
operating temperature range fahrenheit
CONDUCTOR___COPPERWELD_C_SOLID_SIZE
conductor - copperweld c solid size
CONDUCTOR___COPPERWELD_SOLID_SIZE_RANGE
conductor - copperweld solid size range
CONDUCTOR___REBAR_SIZE
conductor - rebar size
CONDUCTOR___REBAR_SIZE_RANGE
conductor - rebar size range
CONDUCTOR___AL_STR_RUN
conductor - al str run
CONDUCTOR___AL_STR_RUN_RANGE
conductor - al str run range
CONDUCTOR___AL_STR_TAP
conductor - al str tap
CONDUCTOR___AL_STR_TAP_RANGE
conductor - al str tap range
DIMENSION___BOLT_SIZE_INCH
dimension - bolt size inch
DIMENSION___HEIGHT_FRACTION
dimension - height fraction
DIMENSION___HEIGHT_INCH
dimension - height inch
HARDWARE_TYPE
hardware type
RATING___MINIMUM_VOLTAGE
rating - minimum voltage
TEMPERATURE_RATING
temperature rating
DIMENSION___PAD_WIDTH_INCH
dimension - pad width inch
CONDUCTOR___AAAC_5005_RUN
conductor - aaac 5005 run
CONDUCTOR___AAAC_5005_RUN_RANGE
conductor - aaac 5005 run range
CONDUCTOR___AAAC_5005_TAP
conductor - aaac 5005 tap
CONDUCTOR___AAAC_5005_TAP_RANGE
conductor - aaac 5005 tap range
CONDUCTOR___AAAC_6201_RUN
conductor - aaac 6201 run
CONDUCTOR___AAAC_6201_RUN_RANGE
conductor - aaac 6201 run range
CONDUCTOR___AAAC_6201_TAP
conductor - aaac 6201 tap
CONDUCTOR___AAAC_6201_TAP_RANGE
conductor - aaac 6201 tap range
CONDUCTOR___ACSR_STR_RUN
conductor - acsr str run
CONDUCTOR___ACSR_STR_RUN_RANGE
conductor - acsr str run range
CONDUCTOR___ACSR_STR_TAP
conductor - acsr str tap
CONDUCTOR___ACSR_STR_TAP_RANGE
conductor - acsr str tap range
CONDUCTOR___GALVANIZED_STEEL_STR_SIZE
conductor - galvanized steel str size
CONDUCTOR___GALVANIZED_STEEL_STR_SIZE_RANGE
conductor - galvanized steel str size range
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions