??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Corian Design
Description
Spicy 967 Integrated Sink
Bill of material
967
ORDERNO
967
VAR967
967
1
VAR967_MASKINGREGIONVISABILITY
967_maskingregionvisability
1
ACCESSIBILITYPERFORMANCE
accessibilityperformance
http://www.dupont.co.uk/content/dam/assets/products-and-services/construction-materials/surface-design-materials/brands/corian-solid-surfaces/documentation/DuPont-Corian-Specdata.pdf
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
BASINLENGTH
basinlength
214
BASINMOUNTOFFSET
basinmountoffset
52.6999999999682
BASINMOUNTOFFSET01
basinmountoffset01
51.6999999999682
BASINWIDTH
basinwidth
404
BOTTOMCORNERRADIUS
bottomcornerradius
10
CATEGORY
category
Pr_40_20_96_81 : Sinks
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Bone, Cameo White, Designer White, Glacier White, Vanilla
COLOUROPTIONS
colouroptions
Bone, Cameo White, Designer White, Glacier White, Vanilla
CONSTITUENTS
constituents
n/a
COST
cost
0
COUNTERTHICKNESS
counterthickness
38.9999999999682
COUNTERVOIDLENGTH
countervoidlength
160.3
COUNTERVOIDWIDTH
countervoidwidth
350.3
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DECLARATIONOFPERFORMANCE
declarationofperformance
n/a
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
A flexible Corian(R) solid surface composite material sink. Manufactured from natural minerals and acrylic resin. Designed to be seamlessly integrated into a Corian(R) surface.
DESIGN_OPTION
design option
-1
DRAINSIZE
drainsize
0
DURATIONUNIT
durationunit
c. 40 years
EXPECTEDLIFE
expectedlife
c. 40 years
FEATURES
features
Designed to be integrated into a Corian(R) worksurface. Available in the full colour range as standard or bespoke colours. Hygienic, easy to clean and maintain. Inconspicuous joints.
FINISH
finish
Semi-gloss
FORM
form
Integrated into worksurface or mounted under worksurface (undermount)
GRADE
grade
n/a
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
IFCEXPORTAS
ifcexportas
IfcSanitaryTerminalType
IFCEXPORTTYPE
ifcexporttype
SINK
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTEGRALACCESSORIES
integralaccessories
Overflow kit provided
INTERNALDEPTH
internaldepth
140
INTERNALLENGTH
internallength
350
INTERNALWIDTH
internalwidth
160
MANUFACTURERNAME
manufacturername
DuPont Corian
MANUFACTURERURL
manufacturerurl
www.corian.co.uk
MASSUNIT
massunit
1
MATERIAL
material
DuPont™ Corian® solid surface material (natural minerals & acrylic resin composite)
MODELNUMBER
modelnumber
Spicy 967
MODELREFERENCE
modelreference
Spicy 967
NAME
name
Spicy 967 Integrated Sink
NBSDESCRIPTION
nbsdescription
Sinks
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-70/344
NBSTYPEID
nbstypeid
n/a
NOMINALDEPTH
nominaldepth
155.0000002356
NOMINALHEIGHT
nominalheight
0
NOMINALLENGTH
nominallength
401.00000060952
NOMINALWIDTH
nominalwidth
211.00000032072
OVERFLOWOFFSET
overflowoffset
27
PART_TYPE
part type
0
PERIMETERVISABILITY
perimetervisability
1
PLUMBINGFIXTUREOFFSET
plumbingfixtureoffset
148.6
PRODUCTINFORMATION
productinformation
www.dupont.co.uk/content/dam/dupont/products-and-services/construction-materials/surface-design-materials/documents/DuPont_Corian_Kitchen_and_Bathroom_Product_catalogue.pdf
REPLACEMENTCOST
replacementcost
Repairable
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
0
SINKMOUNTING
sinkmounting
Integrated into worksurface or mounted under worksurface (undermount)
SINKTYPE
sinktype
Other
SIZE
size
211 x 401 x 155 mm
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
ISO 14001. Zero landfill at manufacturing site. Greenguard certified. Repairable nature makes lifetime performance 40 years plus.
TAGNUMBER
tagnumber
n/a
TOPCORNERRADIUS
topcornerradius
10
UNICLASS2
uniclass2
45-31-79/415
UNICLASS2015DESCRIPTION
uniclass2015description
Sinks
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_20_96_81
UNICLASS2015VERSION
uniclass2015version
Products v1.1
VENT_CONNECTION
vent connection
0
VERSION
version
2
WARRANTYDESCRIPTION
warrantydescription
10 year material warranty from DuPont(TM)
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
10 years
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WASTE_CONNECTION
waste connection
0
WASTEOUTLETDIAMETER
wasteoutletdiameter
90.0000001368
WATERSUPPLYOVERFLOWANDWASTEHOLESOVERFLOW
watersupplyoverflowandwasteholesoverflow
Rectangular rear horizontal position overflow hole
WATERSUPPLYOVERFLOWANDWASTEHOLESWASTE
watersupplyoverflowandwasteholeswaste
No tapholes
WATERSUPPLYOVERFLOWANDWASTEHOLESWATERSUPPLY
watersupplyoverflowandwasteholeswatersupply
Round bottom waste outlet with no chainstay hole
WEIGHT
weight
n/a
WFU
wfu
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions