??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
SPHD2.600 - e-spool® HD | With e-chain® and 2 twisterbands | right-left
Bill of material
SPHD2.600.4000.03.R.0
ARTNR
Part no.
SPHD2.600.4000.03.R.0
INFO
Info PDF
INFO
AUS
Extension
BA
Outer width
138.5 mm
HA
Outer height
28 mm
BI
Inner width
125 mm
HI
Inner height
21 mm
S
Travel
4000 mm
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions