??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DELABIE
Description
SPEEDJET high-speed hand dryer, with filters and drip tray
Bill of material
SPEEDJET high-speed hand dryer, with filters and drip tray
ORDERNO
SPEEDJET high-speed hand dryer, with filters and drip tray
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
Hand dryer
COLOR
color
Grey
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
French manufacturer Delabie is a leader in the European sanitary ware market for non-domestic places. Water controls, solutions for disabled people, sanitary ware, for schools, leisure centres, offices, hospitals, airports…
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FEATURES_
features
Two-way air pulse hand dryer. Infrared automatic activation. Intelligent technology: stops automatically when hands are removed or after 18 seconds. LCD screen with animated user guide and automatic stand-by. High speed: dries in 10 - 18 seconds. Removable drip tray prevents any water dripping onto the wall or floor: easy to clean and service. Anti-bacterial filter and activated carbon air filter. Dimensions: 250 x 292 x 650mm. Weight: 11.4kg. Brushless motor, no wear. Energy saving: power 850W. No heating element. 220-240V~/50-60Hz. Airflow: 42 l/second. Air speed: 310km/h. Noise level: 75-80 dBA. Class I, IP22. 3-year warranty. CE marked.
GRADE
grade
CE
HOST
host
1
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INTEGRALACCESSORYOPTIONS
integralaccessoryoptions
Soap dispenser
KEYNOTE
keynote
MANUFACTURER
manufacturer
DELABIE
MANUFACTURERNAME
manufacturername
DELABIE
MANUFACTURERURL
manufacturerurl
http://www.delabie.com
MASSUNIT
massunit
1
MODEL
model
SPEEDJET air pulse hand dryer
MODELNUMBER
modelnumber
510621
NAME
name
SPEEDJET high-speed hand dryer, with filters and drip tray
NOMINALHEIGHT
nominalheight
650
NOMINALLENGTH
nominallength
292
NOMINALWIDTH
nominalwidth
250
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.delabie.com/products/510621
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
3456330141826
SHAPE
shape
Rectangle
SHARED
shared
0
TYPE_COMMENTS
type comments
Automatic air pulse hand dryer
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.delabie.com
VENT_CONNECTION
vent connection
0
VERSION
version
v1
WARRANTYDESCRIPTION
warrantydescription
Any manufacturing defect
WARRANTYDURATIONUNIT
warrantydurationunit
3 years
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions