??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MikroElektronika
Description
Speech recognition
Bill of material
SpeakUp 2 click
ORDERNO
SpeakUp 2 click
APPLICATIONS
applications
When you do something with both hands and voice command is the only option
CLICK_BOARD_SIZE
click board size
L (57.15 x 25.4 mm)
COMPATIBILITY
compatibility
mikroBUS
INPUT_VOLTAGE
input voltage
3.3V
INTERFACE
interface
SPI,UART,PWM,I2C,GPIO,USB
KEY_FEATURES
key features
Buttons for recording or deleting voice commands
ON_BOARD_MODULES
on-board modules
FTDI FT900, Microphone, Signal LEDs, Push buttons
TYPE
type
Speech recognition
NAME
name
SpeakUp 2 click
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions