??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Asmith
Description
Special Specifications
Bill of material
YES-7019200 Grab Handles - Height 170mm Special Specifications
ORDERNO
YES-7019200 Grab Handles - Height 170mm Special Specifications
DIMENSIONS
dimensions
200
FINISH
finish
Brushed finish
HOLDER_COLOR
holder color
Natural
ITEM_NO_
item no.
YES-7019200
LOAD_CAPACITY_KGF_
load capacity(kgf)
100
MATERIAL
material
SUS304
QUANTITY_PCS_
quantity(pcs)
866
WEIGHT_G_
weight(g)
373
NAME
name
YES-7019200 Grab Handles - Height 170mm Special Specifications
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions