??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AirConcepts
Description
SPDV
Bill of material
SPDV
ORDERNO
SPDV
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
BORDER_TYPE
border type
CATEGORY
category
CEILING_OPENING_DIAMETER
ceiling opening diameter
6.500
CEILING_OPENING_RADIUS
ceiling opening radius
3.250
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DUCT_CONNECTION_RADIUS
duct connection radius
2.937
FAMILY_NAME
family name
HEIGHT_ABOVE_CEILING
height above ceiling
2
HOST
host
0
INLET_VELOCITY
inlet velocity
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Air Concepts Inc
MASSUNIT
massunit
1
MATERIAL
material
MAX_FLOW
max flow
314
MAX_NC_20_FLOW
max nc 20 flow
100
MIN_FLOW
min flow
78
MODEL
model
SPD-06
MODULE_SIZE
module size
NECK_HEIGHT
neck height
1.250
NECK_RADIUS
neck radius
3.000
NECK_SIZE
neck size
6.000
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27.11
OMNICLASS_TITLE
omniclass title
Diffusers, Registers, and Grilles
OVERALL_LENGTH
overall length
OVERALL_WIDTH
overall width
PART_TYPE
part type
0
PLAQUE_OFFSET_1
plaque offset 1
1
PLAQUE_OFFSET_2
plaque offset 2
2
PLAQUE_OPENING
plaque opening
3.000
PLAQUE_RADIUS
plaque radius
5
PLAQUE_RING
plaque ring
3.500
PLAQUE_RING_OFFSET
plaque ring offset
2.125
PLAQUE_SCREW
plaque screw
4.250
PRODUCT_URL
product url
http://www.airconceptsinc.com/HTML/products/Commercial/SPD_SPDV/SPD_SPDV.html
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
1
SUPPLY_AIR_FLOW
supply air flow
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.airconceptsinc.com
WORK_PLANE_BASED
work plane-based
1
NAME
name
SPDV
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions