??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Advanced Navigation
Description
Spatial FOG Dual
Bill of material
Spatial FOG Dual
ORDERNO
Spatial FOG Dual
ACCELERATION_LIMIT
acceleration limit
0.02 %
BANDWIDTH
bandwidth
0.05 °hr
BIAS_INSTABILITY
bias instability
Magnetometers
COLD_START_FIRST_FIX
cold start first fix
100 Pa
CROSS_AXIS_ALIGNMENT_ERROR
cross-axis alignment error
10 to 120 KPa
DIMENSIONS
dimensions
50 Hz
ENVIRONMENTAL_PROTECTION
environmental protection
0.56 Pa√Hz
GPIO_FUNCTIONS
gpio functions
-
GPIO_LEVEL
gpio level
0.08 %
HEADING_ACCURACY
heading accuracy
0.01 °
HEADING_ACCURACY_KINEMATICA_POST_PROCESSING_
heading accuracy(kinematica post processing)
0.007 °
HEAVE_ACCURACY
heave accuracy
2 % or 0.02 m(whichever is greater)
HORIZONTAL_POSITION_ACCURACY
horizontal position accuracy
0.03 %
HORIZONTAL_POSITION_ACCURACY_WITH_RTK_OR_KINEMATICA_PPK_
horizontal position accuracy(with rtk or kinematica ppk)
0.008 m
HORIZONTAL_POSITION_ACCURACY_WITH_RTK_
horizontal position accuracy(with rtk)
0.07 %
HORIZONTAL_POSITION_ACCURACY_WITH_SBAS_
horizontal position accuracy(with sbas)
0.01 %
HOT_START_BATTERY_CAPACITY
hot start battery capacity
-
HOT_START_BATTERY_CHARGE_TIME
hot start battery charge time
120 ug√Hz
HOT_START_BATTERY_ENDURANCE
hot start battery endurance
0.7 °hr√Hz
HOT_START_FIRST_FIX
hot start first fix
-
HOT_START_TIME
hot start time
2 s
INITIAL_BIAS
initial bias
Pressure
INITIAL_SCALING_ERROR
initial scaling error
±10 g
INPUT_PROTECTION
input protection
0.02 °
INTERFACE
interface
0.09 %
INTERNAL_FILTER_RATE
internal filter rate
1000 Hz
MODEL
model
-
MTBF
mtbf
200 Hz
NOISE_DENSITY
noise density
15 ug
OPERATING_TEMPERATURE
operating temperature
210 uG√Hz
OPERATING_VOLTAGE
operating voltage
0.04 °
ORIENTATION_RANGE
orientation range
Unlimited
OUTPUT_DATA_RATE
output data rate
Up to 1000 Hz
PERIPHERAL_INTERFACE
peripheral interface
0.005 %
POWER_CONSUMPTION_TYPICAL_
power consumption(typical)
0.05 °
PROTOCOL
protocol
0.03 %
RANGE
range
Gyroscopes
ROLL___PITCH_ACCURACY
roll & pitch accuracy
0.01 °
ROLL___PITCH_ACCURACY_KINEMATICA_POST_PROCESSING_
roll & pitch accuracy(kinematica post processing)
0.005 °
SCALE_FACTOR_STABILITY
scale factor stability
±490 °s
SENSOR
sensor
Accelerometers
SHOCK_LIMIT
shock limit
440 Hz
SLIP_ACCURACY
slip accuracy
0.01 °
SPEED
speed
-
SUPPORTED_NAVIGATION_SYSTEMS
supported navigation systems
10 Pa
SUPPORTED_SBAS_SYSTEMS
supported sbas systems
1 mg
TIMING_ACCURACY
timing accuracy
0.04 %
UPDATE_RATE
update rate
1 °hr
VELOCITY_ACCURACY
velocity accuracy
-
VERTICAL_POSITION_ACCURACY
vertical position accuracy
1.5 m
VERTICAL_POSITION_ACCURACY_WITH_RTK_OR_KINEMATICA_PPK_
vertical position accuracy(with rtk or kinematica ppk)
0.015 m
VERTICAL_POSITION_ACCURACY_WITH_SBAS_
vertical position accuracy(with sbas)
0.8 m
VIBRATION
vibration
110 Hz
WEIGHT
weight
Trimble MB-Two
NAME
name
Spatial FOG Dual
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions