??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Advanced Navigation
Description
Spatial
Bill of material
Spatial
ORDERNO
Spatial
ACCELERATION_LIMIT
acceleration limit
0.05 °
BANDWIDTH
bandwidth
5 mg
BIAS_INSTABILITY
bias instability
Magnetometers
COLD_START_FIRST_FIX
cold start first fix
0.05 %
COLD_START_SENSITIVITY
cold start sensitivity
0.04 %
CROSS_AXIS_ALIGNMENT_ERROR
cross-axis alignment error
3 °hr
DIMENSIONS_EXCLUDING_TABS_
dimensions(excluding tabs)
0.02 m
DIMENSIONS_INCLUDING_TABS_
dimensions(including tabs)
0.05 ms
ENVIRONMENTAL_PROTECTION
environmental protection
1 s
GPIO_FUNCTIONS
gpio functions
400 Hz
GPIO_LEVEL
gpio level
210 uG√Hz
HEADING_ACCURACY_DYNAMIC_WITH_GNSS_
heading accuracy(dynamic with gnss)
0.2 °
HEADING_ACCURACY_KINEMATICA_POST_PROCESSING_
heading accuracy(kinematica post processing)
0.08 °
HEADING_ACCURACY_MAGNETIC_ONLY_
heading accuracy(magnetic only)
0.8 °
HEAVE_ACCURACY
heave accuracy
5 % or 0.05 m(whichever is greater)
HORIZONTAL_POSITION_ACCURACY
horizontal position accuracy
0.09 %
HORIZONTAL_POSITION_ACCURACY_KINEMATICA_POST_PROCESSING_
horizontal position accuracy(kinematica post processing)
0.01 m
HORIZONTAL_POSITION_ACCURACY_WITH_L1_RTK_
horizontal position accuracy(with l1 rtk)
0.05 %
HORIZONTAL_POSITION_ACCURACY_WITH_RTK_
horizontal position accuracy(with rtk)
0.02 m
HOT_START_BATTERY_CAPACITY
hot start battery capacity
GPS L1GLONASS L1GALILEO E1BeiDou L1
HOT_START_BATTERY_CHARGE_TIME
hot start battery charge time
10 Hz
HOT_START_BATTERY_ENDURANCE
hot start battery endurance
-148 dBm
HOT_START_FIRST_FIX
hot start first fix
0.06 %
HOT_START_TIME
hot start time
500 ms
INITIAL_BIAS
initial bias
±2 g±4 g±16 g
INITIAL_SCALING_ERROR
initial scaling error
±250 °s±500 °s±2000 °s
INPUT_PROTECTION
input protection
110 Hz
INTERFACE
interface
0.05 °
INTERNAL_FILTER_RATE
internal filter rate
1000 Hz
LATENCY
latency
0.4 ms
MODEL
model
0.2 °s
MTBF
mtbf
26 s
NOISE_DENSITY
noise density
-
OPERATING_TEMPERATURE
operating temperature
-160 dBm
OPERATING_VOLTAGE
operating voltage
400 Hz
ORIENTATION_RANGE
orientation range
Unlimited
OUTPUT_DATA_RATE
output data rate
Up to 1000 Hz
PERIPHERAL_INTERFACE
peripheral interface
0.004 °s√Hz
POWER_CONSUMPTION_TYPICAL_
power consumption(typical)
u-blox M8P
PROTOCOL
protocol
100 ug√Hz
RANGE_DYNAMIC_
range(dynamic)
Gyroscopes
ROLL___PITCH_ACCURACY
roll & pitch accuracy
0.1 °
ROLL___PITCH_ACCURACY_KINEMATICA_POST_PROCESSING_
roll & pitch accuracy(kinematica post processing)
0.04 °
SCALE_FACTOR_STABILITY
scale factor stability
±2 G±4 G±8 G
SENSOR
sensor
Accelerometers
SHOCK_LIMIT
shock limit
2.5 m
SPEED
speed
0.05 °
SUPPORTED_NAVIGATION_SYSTEMS
supported navigation systems
-
TIMING_ACCURACY
timing accuracy
0.08 %
TRACKING_SENSITIVITY
tracking sensitivity
0.07 %
UPDATE_RATE
update rate
0.06 %
VELOCITY_ACCURACY
velocity accuracy
0.05 %
VERTICAL_POSITION_ACCURACY
vertical position accuracy
3.0 m
VERTICAL_POSITION_ACCURACY_KINEMATICA_POST_PROCESSING_
vertical position accuracy(kinematica post processing)
0.02 m
VERTICAL_POSITION_ACCURACY_WITH_RTK_
vertical position accuracy(with rtk)
0.03 m
WEIGHT
weight
30 ns
NAME
name
Spatial
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions