??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
SPA-1
Bill of material
SPA125-1
CN
Catalog number
DD
Datum diameter
mm
DE
Outer diameter- de
mm
BN
Bushing No.
DMAX
Max. bore
mm
TYPE
Type
DB
Dimension db
mm
L
Dimension l
mm
S1
Dimension s1
mm
S2
Dimension s2
- mm
W
Dimension w
20 mm
H
Dimension h 0~+2
mm
INERTIA
Moment of inertia
kg*m2
WEIGHT
Weight
kg
Preview - Generation
Preview
Formats
Files

Embedded user actions