??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aquatechnik
Description
Sorpasso swan neck
Bill of material
sorpasso_swan_neck_standard
VARIANTNAME
Standard
DATEOFPUBLISHING
Date of publishing
10/31/2016
EDITIONNUMBER
Edition number
1.000
MANUFACTURERNAME
Manufacturer name
Aquatechnik
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
Swan-neck
PRODUCTFAMILY
Product family
Fusio-technik
PRODUCTGROUP
Product group
Swan neck
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Joints
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
MODEL2
Model_2
SWAN NECK
LOSSMETHOD
Loss Method
0.000
MATERIALMAIN
Material main
Polypropylene
CODE
65408.000 mm
DE
20.000
DE1
28.000 mm
DEMEZZI
DEmezzi
10.000 mm
DI
14.594
L
385.000 mm
L1
192.5 mm
L2
56.000 mm
RE1
14.000 mm
RI
7.297 mm
RI1
10.297 mm
RAGGIOESTERNORACCORDO
Raggio esterno raccordo
10.000
RAGGIONOMINALE
Raggio nominale
10.000
DIAMETRONOMINALE
Diametro nominale
20.000
DIAMETROESTERNORACCORDO
Diametro esterno raccordo
20.000
SDR
6.000 mm
DESCRIPTION2
Description_2
Fitting to weld
MODEL
Model
SWAN NECK
MANUFACTURER
Manufacturer
Aquatechnik group spa
PRODUCTGUID
Product Guid
f7fce240-b5fe-44f4-9322-9f6d0f12f849
PRODUCTCERTIFICATION
Product certification
http://www.aquatechnik.it/download.asp?ID_CATEGORIA=3&ID_PRODOTTO=7
TECHNICALDESCRIPTION
Technical description
http://www.aquatechnik.it/download.asp?ID_CATEGORIA=1&ID_PRODOTTO=7
TYPECOMMENTS
Type Comments
SOLDER CONNECTION
URL
http://www.aquatechnik.it/prodotto.asp?ID_PRODOTTO=7
DESCRIPTION
Description
Fitting to weld
CONF
10.000 mm
CSVTABLE
CSV table
ACQUATECHNIK_SORPASSO_SWAN NECK
SCA
250.000 mm
WEIGHT
Weight
0.070
WEIGHTMASSA
Weight_massa
70.5 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions