??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aquatechnik
Description
Sorpasso eccentrico swan neck eccentric
Bill of material
sorpasso_eccentrico_swan_neck_eccentric_standard
VARIANTNAME
Standard
DATEOFPUBLISHING
Date of publishing
10/31/2016
EDITIONNUMBER
Edition number
1.000
MANUFACTURERNAME
Manufacturer name
Aquatechnik
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
Swan-neck-eccentric
PRODUCTFAMILY
Product family
Fusio-technik
PRODUCTGROUP
Product group
Swan neck
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Joints
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
MODEL2
Model_2
SWAN NECK ECCENTRIC
LOSSMETHOD
Loss Method
0.000
MATERIALMAIN
Material main
Polypropylene
CODE
65428.000 mm
DE
20.000
DEMEZZI
DEmezzi
10.000 mm
DI
14.6
L
385.000 mm
L1
149.5 mm
L2
56.000 mm
TAKEOFFLENGTH
Takeoff Length
385.000
TAKEOFFFIXEDLENGTH
Takeoff Fixed Length
149.5
TAKEOFFLENGTHPROJECTION
Takeoff Length Projection
56.000
RI
7.3 mm
RI1
10.3 mm
RAGGIOESTERNORACCORDO
Raggio esterno raccordo
10.000
RAGGIONOMINALE
Raggio nominale
10.000
DIAMETRONOMINALE
Diametro nominale
20.000
DIAMETROESTERNORACCORDO
Diametro esterno raccordo
20.000
SDR
6.000 mm
DESCRIPTION2
Description_2
Fitting to weld
MODEL
Model
SWAN NECK ECCENTRIC
MANUFACTURER
Manufacturer
Aquatechnik group spa
PRODUCTGUID
Product Guid
f8cde7d3-3a73-490f-adf2-8fc9349fbd87
PRODUCTCERTIFICATION
Product certification
http://www.aquatechnik.it/download.asp?ID_CATEGORIA=3&ID_PRODOTTO=7
TECHNICALDESCRIPTION
Technical description
http://www.aquatechnik.it/download.asp?ID_CATEGORIA=1&ID_PRODOTTO=7
TYPECOMMENTS
Type Comments
SOLDER CONNECTION
URL
http://www.aquatechnik.it/prodotto.asp?ID_PRODOTTO=7
DESCRIPTION
Description
Fitting to weld
CONF
1.000 mm
CSVTABLE
CSV table
ACQUATECHNIK_SORPASSO_SWAN NECK
SCA
1.000 mm
WEIGHT
Weight
0.05
WEIGHTMASSA
Weight_massa
50.000 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions