??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Edison Lighting Group
Description
SONIC CUBIC+
Bill of material
16 Inch-120V-S2-BK-15W LED-BK-35K-25
ORDERNO
APPARENT_LOAD
apparent load
16.500
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Pendant Luminaire
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
2
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
2
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
HEIGHT
height
HEIGHT_12_INCH
height 12 inch
HEIGHT_16_INCH
height 16 inch
HEIGHT_24_INCH
height 24 inch
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
16510
LAMP
lamp
LED
LED_WATTAGE
led wattage
16.500
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Edison Lighting Group
MASSUNIT
massunit
1
MODEL
model
Sonic CUBIC+
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
ED CUBIC+15WLED 35K.ies
RADIUS
radius
4
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUSPENSION_HEIGHT
suspension height
24.000
TILT_ANGLE
tilt angle
-90
URL
url
http://edisonlighting.ca/ed_sonic_cubic_plus.php
VCUT_CONFIGURATION
vcut configuration
4
VERSION
version
2017
VOID_RADIUS
void radius
2.175
VOLTAGE
voltage
120.000
WIDTH
width
8
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions