??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Hacel Lighting
Description
Solos® Recessed Edge
Bill of material
Solos® Recessed Edge
ORDERNO
Solos® Recessed Edge
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONTROL_GEAR
control gear
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
Recessed Downlight
DESIGN_OPTION
design option
-1
DIFFUSER_COLOUR
diffuser colour
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DISCLAIMER
disclaimer
Parametric and Dimensional Data are fully representative of the finished product. Visual accuracy may vary
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
430
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
FITTING_COLOUR
fitting colour
FITTING_HEIGHT
fitting height
105
FITTING_LENGTH
fitting length
487
FITTING_WIDTH
fitting width
487
HOST
host
5
HZ
hz
50
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP_RATING
ip rating
IP20
KEYNOTE
keynote
LAMP
lamp
32W LED Module
LAMP_EFFICACY
lamp efficacy
77
LAMP_TYPE
lamp type
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOCKING_DISC_COLOUR
locking disc colour
LUMEN_OUTPUT
lumen output
3438
LUMINAIRE_REFERENCE
luminaire reference
LUMINESCENT_HALO
luminescent halo
0
MANUFACTURER
manufacturer
Hacel
MASSUNIT
massunit
1
MODEL
model
Solos Recessed Edge
MOUNTING_TYPE
mounting type
Recessed
NO_OF_LAMPS
no of lamps
1
NO_OF_SOURCES
no of sources
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.11
OMNICLASS_TITLE
omniclass title
General Luminaries, Non Directional
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
354 32W LED 3000K.ies
PLACEMENT
placement
Ceiling
RA_INDEX
ra index
80
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RUNNING_CURRENT
running current
0.16
SHARED
shared
1
TILT_ANGLE
tilt angle
-90
TOTAL_POWER
total power
35.5
TRIM_COLOUR
trim colour
TYPE_COMMENTS
type comments
© Hacel. We reserve the right to make technical changes without prior notice.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hacel.co.uk/products/downlighters/solos-halo/
VOLTAGE
voltage
230V
WATTAGE_COMMENTS
wattage comments
NAME
name
Solos® Recessed Edge
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions