??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hillphoenix
Description
SoloChill 091-130-220
Bill of material
SoloChill 091-130-220
ORDERNO
SoloChill 091-130-220
VAR10__SHELF
10" shelf
1
VAR16__SHELF
16" shelf
1
VAR24__SHELF
24" shelf
1
ACTUAL_WEIGHT
actual weight
0
AIR_SWEEP_FAN_AMPS
air-sweep fan amps
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE
base
BOTTOM_ELECTRICAL
bottom electrical
1
BOTTOM_REFRIGERATION_PIPING
bottom refrigeration piping
1
CATEGORY
category
CLASSIFICATION
classification
0
COLD_WATER_FILTER_REQUIRED
cold water filter required
1
COLD_WATER_MOUNTING_HEIGHT
cold water mounting height
0
COLD_WATER_PIPE_SIZE
cold water pipe size
0
COLD_WATER_PRESSURE
cold water pressure
0
COLD_WATER_REGULATOR_REQUIRED
cold water regulator required
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE
date
09/03/2017
DEFAULT_ELEVATION
default elevation
48
DEFROST_NUM_DAY
defrost num day
0
DEFROST_TERMINATION
defrost termination
-
DEFROST_TYPE
defrost type
-
DESCRIPTION
description
SoloChill Condensing Unit
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
SHIDDRAMESH
DRAIN_LINE_CONNECTION
drain line connection
SANITARY LINE CONNECTION
DRAIN_PIPING
drain piping
1
DUCT_1_CFM
duct 1 cfm
0
DUCT_1_OPENING_SIZE
duct 1 opening size
0
EQUIPMENT_DESCRIPTION
equipment description
SoloChill Condensing Unit
EQUIPMENT_MARK
equipment mark
D330, D420
EVAP_TEMP
evap temp
0
FAMILY_NAME
family name
FAN_AMPS
fan amps
0.6
FRONT_PANEL
front panel
GLASS
glass
HEIGHT
height
12.1875
HOST
host
0
HOT_WATER_MOUNTING_HEIGHT
hot water mounting height
0
HOT_WATER_PIPE_SIZE
hot water pipe size
0
HOT_WATER_PRESSURE
hot water pressure
0
HOT_WATER_REGULATOR_REQUIRED
hot water regulator required
1
HOT_WATER_TEMPERATURE
hot water temperature
0
ITEM_DESCRIPTION
item description
SoloChill Condensing Unit
KEYNOTE
keynote
NA
LEGEND_NUMBER
legend number
D330, D420
LENGTH
length
43
LF_STD_END
lf std end
1
LIGHT_AMPS
light amps
0
LIQUID_LINE_CONNECTION
liquid line connection
LIQUID LINE CONNECTION
LIQUID_LINE_RADIUS
liquid line radius
0.1875
LOAD_1_CLASSIFICATION
load 1 classification
LOAD_1_DEDICATED_CIRCUIT_REQUIRED
load 1 dedicated circuit required
1
LOAD_1_DESCRIPTION
load 1 description
LIGHT CONNECTION
LOAD_1_ENERGY_SETBACK_REQUIRED
load 1 energy setback required
1
LOAD_1_GROUND_FAULT_PROTECTION_REQUIRED
load 1 ground fault protection required
1
LOAD_1_ISOLATED_GROUND_REQUIRED
load 1 isolated ground required
1
LOAD_1_MOUNTING_HEIGHT_ABOVE_FLOOR
load 1 mounting height above floor
0
LOAD_1_NEUTRAL_REQUIRED
load 1 neutral required
1
LOAD_1_PLUG_TYPE
load 1 plug type
LOAD_1_POLES
load 1 poles
1
LOAD_1_VOLTAGE
load 1 voltage
120
LOAD_1_WATTAGE
load 1 wattage
0
LOAD_2_CLASSIFICATION
load 2 classification
LOAD_2_DEDICATED_CIRCUIT_REQUIRED
load 2 dedicated circuit required
1
LOAD_2_DESCRIPTION
load 2 description
FAN CONNECTION
LOAD_2_ENERGY_SETBACK_REQUIRED
load 2 energy setback required
1
LOAD_2_GROUND_FAULT_PROTECTION_REQUIRED
load 2 ground fault protection required
1
LOAD_2_ISOLATED_GROUND_REQUIRED
load 2 isolated ground required
1
LOAD_2_MOUNTING_HEIGHT_ABOVE_FLOOR
load 2 mounting height above floor
0
LOAD_2_NEUTRAL_REQUIRED
load 2 neutral required
1
LOAD_2_PLUG_TYPE
load 2 plug type
HARDWIRED
LOAD_2_POLES
load 2 poles
1
LOAD_2_VOLTAGE
load 2 voltage
120
LOAD_2_WATTAGE
load 2 wattage
0
LOAD_3_CLASSIFICATION
load 3 classification
LOAD_3_DEDICATED_CIRCUIT_REQUIRED
load 3 dedicated circuit required
1
LOAD_3_DESCRIPTION
load 3 description
ANTI-SWEAT CONNECTION
LOAD_3_ENERGY_SETBACK_REQUIRED
load 3 energy setback required
1
LOAD_3_GROUND_FAULT_PROTECTION_REQUIRED
load 3 ground fault protection required
1
LOAD_3_ISOLATED_GROUND_REQUIRED
load 3 isolated ground required
1
LOAD_3_MOUNTING_HEIGHT_ABOVE_FLOOR
load 3 mounting height above floor
0
LOAD_3_NEUTRAL_REQUIRED
load 3 neutral required
1
LOAD_3_PLUG_TYPE
load 3 plug type
HARDWIRED
LOAD_3_POLES
load 3 poles
1
LOAD_3_VOLTAGE
load 3 voltage
120
LOAD_3_WATTAGE
load 3 wattage
0
LOAD_4_CLASSIFICATION
load 4 classification
LOAD_4_DEDICATED_CIRCUIT_REQUIRED
load 4 dedicated circuit required
1
LOAD_4_DESCRIPTION
load 4 description
DEFROST CONNECTION
LOAD_4_ENERGY_SETBACK_REQUIRED
load 4 energy setback required
1
LOAD_4_GROUND_FAULT_PROTECTION_REQUIRED
load 4 ground fault protection required
1
LOAD_4_ISOLATED_GROUND_REQUIRED
load 4 isolated ground required
1
LOAD_4_MOUNTING_HEIGHT_ABOVE_FLOOR
load 4 mounting height above floor
0
LOAD_4_NEUTRAL_REQUIRED
load 4 neutral required
1
LOAD_4_PLUG_TYPE
load 4 plug type
HARDWIRED
LOAD_4_POLES
load 4 poles
1
LOAD_4_VOLTAGE
load 4 voltage
208
LOAD_4_WATTAGE
load 4 wattage
0
LOAD_5_CLASSIFICATION
load 5 classification
LOAD_5_DEDICATED_CIRCUIT_REQUIRED
load 5 dedicated circuit required
1
LOAD_5_DESCRIPTION
load 5 description
DRAIN HEATER CONNECTION
LOAD_5_ENERGY_SETBACK_REQUIRED
load 5 energy setback required
1
LOAD_5_GROUND_FAULT_PROTECTION_REQUIRED
load 5 ground fault protection required
1
LOAD_5_ISOLATED_GROUND_REQUIRED
load 5 isolated ground required
1
LOAD_5_MOUNTING_HEIGHT_ABOVE_FLOOR
load 5 mounting height above floor
0
LOAD_5_NEUTRAL_REQUIRED
load 5 neutral required
1
LOAD_5_PLUG_TYPE
load 5 plug type
HARDWIRED
LOAD_5_POLES
load 5 poles
1
LOAD_5_VOLTAGE
load 5 voltage
120
LOAD_5_WATTAGE
load 5 wattage
0
LOAD_MBH
load mbh
0
MANUFACTURER
manufacturer
HILL PHOENIX
MANUFACTURER_MODEL
manufacturer model
D330, D420
MASSUNIT
massunit
1
MODEL
model
D330, D420
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
PAINTED_METAL_EXTERIOR
painted metal exterior
PAINTED_METAL_INTERIOR
painted metal interior
PAINTED_METAL_UPPER_SHELF
painted metal upper shelf
PART_TYPE
part type
0
PNET_NUMBER
pnet number
NA
REAR_PIPE_BOX
rear pipe box
1
REAR_REFRIGERATION_PIPING
rear refrigeration piping
1
REFRIG_CHARGE_LBS
refrig charge lbs
"-"
REFRIGERATION_PIPING
refrigeration piping
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RT_STD_END
rt std end
1
RUBBER_BUMPER
rubber bumper
SANITARY_MOUNTING_HEIGHT
sanitary mounting height
0
SANITARY_PIPE_SIZE
sanitary pipe size
0.75
SCALE_STAND_OUTLET_AMPS
scale stand outlet amps
0
SHARED
shared
0
SIZE_OF_HOT_WATER_HOOK_UP
size of hot water hook-up
0
STAINLESS
stainless
SUCTION_LINE_CONNECTION
suction line connection
SUCTION LINE CONNECTION
SUCTION_LINE_RADIUS
suction line radius
0.25
SUPPLIER
supplier
Hillphoenix
SUPPLIER_MODEL
supplier model
NA
TOEKICK
toekick
TOP_ELECTRICAL
top electrical
1
TOP_ELECTRICAL_BOX
top electrical box
1
TOP_REFRIGERATION_PIPING
top refrigeration piping
1
TOTAL_AMPS
total amps
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hillphoenix.com
VOLTS
volts
0
WIDTH
width
20.4375
WORK_PLANE_BASED
work plane-based
1
NAME
name
SoloChill 091-130-220
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions