??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bray
Description
SoftTouch 2 - 3-Way
Bill of material
SoftTouch 2 - 3-Way
ORDERNO
SoftTouch 2 - 3-Way
ACTUATOR_FRONT_TO_VERTICAL_AXIS
actuator front to vertical axis
0.098
ACTUATOR_HEIGHT
actuator height
0.223
ACTUATOR_LENGTH
actuator length
0.500
ACTUATOR_MODEL
actuator model
ACTUATOR_WIDTH
actuator width
0.354
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
168.000
ASSEMBLY_CODE
assembly code
D2090800
BRANCH_END_TO_MAIN_CENTER
branch end to main center
0.104
BSP_END_CONNECTION
bsp end connection
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CV_COEFFICIENT
cv coefficient
1.200
DESCRIPTION
description
3-Way Ball Valve with Electric Actuator
DESIGN_OPTION
design option
-1
DIRECT_MOUNT
direct mount
1
DIRECT_MOUNTING_BRACKET_CROSS_BRACKET_LENGTH
direct mounting bracket cross bracket length
0.283
DIRECT_MOUNTING_BRACKET_WIDTH
direct mounting bracket width
0.122
END_CONNECTIONS
end connections
NPT x NPT
ENGWORKS_URL
engworks url
http://www.ENGworks.com/
FAMILY_NAME
family name
FLIP_ISOMETRIC_VIEW_SYMBOL
flip isometric view symbol
0
FLIPPED_SYMBOL
flipped symbol
0
FREQUENCY
frequency
60
FULL_LOAD_AMPS
full load amps
1.400
HANDLE_ANGLE
handle angle
180
HANDLE_END_RADIUS
handle end radius
0.021
HANDLE_LENGTH
handle length
0.167
HANDLE_WIDTH
handle width
0.042
HEX_NUT_FLAT_WIDTH
hex nut flat width
0.083
HEX_NUT_LENGTH
hex nut length
0.035
HEX_NUT_POINT_WIDTH
hex nut point width
0.096
HEX_NUT_ROTATION
hex nut rotation
30
HOST
host
0
ISOMETRIC_SYMBOL
isometric symbol
0
ISOMETRIC_SYMBOL_VISIBILITY
isometric symbol visibility
0
K_COEFFICIENT
k coefficient
1
K_COEFFICIENT_TABLE
k coefficient table
KEYNOTE
keynote
LOAD_CLASSIFICATION
load classification
LOSS_METHOD
loss method
2
MANUFACTURER
manufacturer
Bray Controls
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
MASSUNIT
massunit
1
MAXIMUM_COLD_WORKING_PRESSURE
maximum cold working pressure
580
MAXIMUM_WORKING_TEMPERATURE
maximum working temperature
203.000
MODEL
model
ST2-05-3-01
NOMINAL_PIPE_RADIUS
nominal pipe radius
0.250
NOMINAL_PIPE_SIZE
nominal pipe size
0.500
NPT_END_CONNECTION
npt end connection
1
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.65.55.14.17
OMNICLASS_TITLE
omniclass title
Adjusting/Controlling Valves for Liquid Services
OVERALL_HEIGHT
overall height
0.437
OVERALL_LENGTH
overall length
0.632
OVERALL_WIDTH
overall width
0.354
PART_TYPE
part type
20
PHASE
phase
1
PLAN_VIEW_SYMBOL
plan view symbol
1
PLATE_LENGTH
plate length
0.135
PLATE_THICKNESS
plate thickness
0.013
PRODUCT_PAGE_URL
product page url
http://www.braycommercialdivision.com/SoftTouch2.swf
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERIES
series
SoftTouch2
SHARED
shared
0
SPACER_CENTERS_OFFSET
spacer centers offset
0.025
SPACER_CORNERS_RADII
spacer corners radii
0.017
SPACER_MAIN_RADIUS
spacer main radius
0.051
STEM_RADIUS
stem radius
0.016
SYMBOL_BOTTOM_OFFSET
symbol bottom offset
0.104
SYMBOL_BOX_LENGTH
symbol box length
0.177
SYMBOL_END_LENGTH
symbol end length
0.120
SYMBOL_RADIUS
symbol radius
0.048
SYMBOL_TEXT_HEIGHT
symbol text height
0.106
SYMBOL_TEXT_OFFSET_FROM_CENTER
symbol text offset from center
0.156
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_WEIGHT
unit weight
3.000
UNIVERSAL_MOUNT
universal mount
0
URL
url
http://www.braycommercialdivision.com
USE_ANNOTATION_SCALE
use annotation scale
0
VALVE_CENTER_TO_BOTTOM
valve center to bottom
0.052
VALVE_CENTER_TO_TOP
valve center to top
0.385
VALVE_END_TO_BRANCH_CENTER
valve end to branch center
0.104
VALVE_FRONT_TO_ACTUATOR_REAR
valve front to actuator rear
0.562
VALVE_MATERIAL
valve material
VALVE_OUTSIDE_RADIUS
valve outside radius
0.573
VALVE_OVERALL_LENGTH
valve overall length
0.208
VALVE_RING_LENGTH
valve ring length
0.028
VALVE_TOP_RADIUS
valve top radius
0.038
VERSION
version
1
VOLTAGE
voltage
120.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
SoftTouch 2 - 3-Way
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions