??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
binder
Description
Snap-In, series 570, Connectors for Medical Applications - female panel mount connector
Bill of material
09 1724 000 12
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
09 1724 000 12
SHZART1
Degree of Protection 1
IP54
BEZKUZ
Description (short)
Snap-In, series 570, Connectors for Medical Applications
BEZ
designation
ELC female panel mount connector, Contacts: 12, 4.0 - 6.0 mm / 6.0 - 8.0 mm, unshielded, solder, IP54
BER
Range
Connectors for Medical Applications
STBAUF
Connector design
female panel mount connector
POLZ
Number of contact
12
PRGRKU
Product group (short)
ELC
SER
Series
series 570
STVER
Connector locking system
snap
ANSQM
Cross-sectional area (mm)
max. 0.25 mm²
ANSQA
Cross-sectional area (AWG)
max. AWG 24
MECHLD
Mechanical operation
> 5000 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
150 V
BESSP
Rated impulse voltage
1500 V
VERSMG
Pollution degree
2
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
1500 V
BEMSTR
Rated current (40°C)
2 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
7.94
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-25 °C
KBDRL
Cable outlet
4.0 - 6.0 mm / 6.0 - 8.0 mm
MAGK
Material housing/cable
PA
KONT
Contact material
CuZn (brass)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions