??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CPC – Colder Products
Description
SMPT0212 - Pipe Thread
Bill of material
SMPT0212
PN
Part No. (Straight Thru)
SMPT0212
THR
Thread Size
1/8" NPT
CCOLUMN
Product Number
SMPT0212
DCOLUMN
Product Name
1/8" NPT Non-Valved Coupling Body
FCOLUMN
CPC Series
SMC
GCOLUMN
CPC Bag Quantity
50
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
N/A
TCOLUMN
CPC Valve Spring ID
N/A
VCOLUMN
CPC Low
32°F
WCOLUMN
CPC Low
0°C
XCOLUMN
CPC High
180°F
YCOLUMN
CPC High
82°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 100 psi, 6.9 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Almond Polypropylene
BBCOLUMN
N/A
BCCOLUMN
BDCOLUMN
BECOLUMN
Other
N/A
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions