??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Coopers Fire
Description
SmokeStop D600A
Bill of material
SmokeStop D600A
ORDERNO
SmokeStop D600A
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
BOTTOMBARTYPE
bottombartype
Jumbo Bar
CATEGORY
category
Pr_25_80_79_01:Active smoke barriers
CLASSIFICATION
classification
0
CLASSIFICATIONCATEGORIES
classificationcategories
D600A, A2-s1, d0, Class “0”
CODEPERFORMANCE
codeperformance
BS EN 12101-1+A1, BS EN 1363-1, BS EN 1634-3, BS EN 13501-4, BS EN ISO 1716, BS EN 13823, BS EN 13501-1, BS 476-6, BS 476-7
COLOR
color
n/a
COMPONENTNUMBER
componentnumber
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
An electrically operated Coopers SmokeStop® active smoke barrier is used to form a virtually continuous barrier against fire effluent (smoke)
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
Galvanised
FIRERATING
firerating
150 minutes (2 ½ hours) integrity at 600 °C (1112 °F)
GRADE
grade
n/a
HASHEADBOXSS15_15
hasheadboxss15_15
1
HASHEADBOXSS15_28
hasheadboxss15_28
0
HASHEADBOXSS18_18
hasheadboxss18_18
0
HASHEADBOXSS18_36
hasheadboxss18_36
0
HASJUMBOBAR
hasjumbobar
1
HASJUMBOBARACECAPPING150MM
hasjumbobaracecapping150mm
0
HASJUMBOBARACECAPPING75MM
hasjumbobaracecapping75mm
0
HASJUMBOBARSTALLPLATE
hasjumbobarstallplate
0
HASSMOKECURTAINCLOSED
hassmokecurtainclosed
0
HASSMOKECURTAINOPEN
hassmokecurtainopen
1
HASTBAR
hastbar
0
HEADBOXHEIGHT
headboxheight
153.600
HEADBOXSIZE
headboxsize
150 x 150 mm
HEADBOXWIDTH
headboxwidth
153.600
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcBuildingElementProxyType
IFCEXPORTTYPE
ifcexporttype
USERDEFINED
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
KEYNOTE
keynote
MANUFACTURERNAME
manufacturername
Coopers Fire Ltd
MANUFACTURERURL
manufacturerurl
www.coopersfire.com
MANUFACTURINGCONSTRAINTSNOTE
manufacturingconstraintsnote
n/a
MANUFACTURINGCONSTRAINTSNOTEVISIBILITY
manufacturingconstraintsnotevisibility
0
MANUFACTURINGCONSTRAINTSSATISFIED
manufacturingconstraintssatisfied
1
MASSUNIT
massunit
1
MATERIAL
material
n/a
MODEL
model
MODELNUMBER
modelnumber
SS15/15 D600A
MODELREFERENCE
modelreference
Coopers SmokeStop® Active Smoke Curtain Barrier
NAME
name
SmokeStop D600A
NBSDESCRIPTION
nbsdescription
Standard active smoke barriers
NBSREFERENCE
nbsreference
90-45-80/320
NOMINALHEIGHT
nominalheight
0
NOMINALLENGTH
nominallength
0
NOMINALWIDTH
nominalwidth
0
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
www.coopersfire.com/system/files/private/Coopers_Specification_SmokeStop_D600A_NBS.pdf
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
n/a
SMOKEBARRIERBOTTOMBARMATERIAL
smokebarrierbottombarmaterial
SMOKEBARRIERCURTAINFABRICMATERIAL
smokebarriercurtainfabricmaterial
SMOKEBARRIERHEADBOXMATERIAL
smokebarrierheadboxmaterial
SMOKEBARRIERHEIGHT
smokebarrierheight
4800
SMOKEBARRIERHEIGHTMAXIMUM
smokebarrierheightmaximum
5000
SMOKEBARRIERWIDTH
smokebarrierwidth
5000
SMOKEBARRIERWIDTHMAXIMUM
smokebarrierwidthmaximum
5000
SMOKECURTAINFABRICBOTTOMOFFSETCALC
smokecurtainfabricbottomoffsetcalc
65
SMOKECURTAINFABRICCENTREOFFSETCALC
smokecurtainfabriccentreoffsetcalc
106
SMOKECURTAINFABRICDROP
smokecurtainfabricdrop
4646.400
SMOKECURTAINFABRICDROPCALC
smokecurtainfabricdropcalc
4646.400
SMOKECURTAINFABRICFINISHFLOOROFFSET
smokecurtainfabricfinishflooroffset
200
SMOKECURTAINFABRICTOLERANCE
smokecurtainfabrictolerance
20
SMOKECURTAINNUMBER
smokecurtainnumber
n/a
SMOKECURTAINSIZEMAXIMUM
smokecurtainsizemaximum
5000 (w) x 5000 mm (h)
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNDERSIDEOFSTRUCTURALSUPPORT
undersideofstructuralsupport
5000
UNICLASS2015CODE
uniclass2015code
Pr_25_80_79_01
UNICLASS2015TITLE
uniclass2015title
Active smoke barriers
UNICLASS2015VERSION
uniclass2015version
Products v1.8
URL
url
VERSION
version
8
WARRANTYDESCRIPTION
warrantydescription
One year warranty from date of commissioning
WARRANTYDURATIONLABOR
warrantydurationlabor
1
WARRANTYDURATIONPARTS
warrantydurationparts
1
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions