??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Coopers Fire
Description
SmokeStop Concertina Closed
Bill of material
SmokeStop Concertina Closed
ORDERNO
SmokeStop Concertina Closed
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
BOTTOMBARTYPE
bottombartype
170 x 115 mm
CATEGORY
category
Pr_25_80_79_01:Active smoke barriers
CLASSIFICATION
classification
0
CLASSIFICATIONCATEGORIES
classificationcategories
DH60, A1
CLEARANCEZONE
clearancezone
1
CODEPERFORMANCE
codeperformance
BS EN 1634-3, BS EN 12101-1+A1, BS EN 1363-1, BS EN 13501-4
COLOR
color
n/a
COMPONENTNUMBER
componentnumber
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
An electrically operated active smoke barrier used to form a virtually continuous barrier against fire effluent
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
ENVIRONMENTALPRODUCTDECLARATION
environmentalproductdeclaration
n/a
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
Galvanised
FIREBARRIERBOTTOMTRAYMATERIAL
firebarrierbottomtraymaterial
FIREBARRIERCURTAINFABRICMATERIAL
firebarriercurtainfabricmaterial
FIREBARRIERHEADBOXMATERIAL
firebarrierheadboxmaterial
FIREBARRIERHEIGHT
firebarrierheight
3000
FIREBARRIERHEIGHTMAXIMUM
firebarrierheightmaximum
3000
FIREBARRIERHEIGHTMINIMUM
firebarrierheightminimum
0
FIREBARRIERRADIUS
firebarrierradius
2500
FIREBARRIERRADIUSMAXIMUM
firebarrierradiusmaximum
1000000
FIREBARRIERRADIUSMINIMUM
firebarrierradiusminimum
0
FIRECURTAINFABRICBOTTOMOFFSETCALC
firecurtainfabricbottomoffsetcalc
14.200
FIRECURTAINFABRICCENTREOFFSETCALC
firecurtainfabriccentreoffsetcalc
30.000
FIRECURTAINFABRICDROP
firecurtainfabricdrop
2725
FIRECURTAINFABRICDROPCALC
firecurtainfabricdropcalc
2725
FIRECURTAINFABRICFINISHFLOOROFFSET
firecurtainfabricfinishflooroffset
0
FIRECURTAINHEADBOXMOTORZONE
firecurtainheadboxmotorzone
FIRERATING
firerating
90 minutes (1.5 hour) integrity
GRADE
grade
n/a
HASHEADBOXSS22_27
hasheadboxss22_27
1
HASHEADBOXSS22_34
hasheadboxss22_34
0
HASHEADBOXSS35_22
hasheadboxss35_22
0
HASHEADBOXSS35_30
hasheadboxss35_30
0
HASSMOKECURTAINCLOSED
hassmokecurtainclosed
0
HASSMOKECURTAINOPEN
hassmokecurtainopen
1
HEADBOXHEIGHT
headboxheight
275
HEADBOXSIZE
headboxsize
220 x 275 mm
HEADBOXWIDTH
headboxwidth
220
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcBuildingElementProxyType
IFCEXPORTTYPE
ifcexporttype
USERDEFINED
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
KEYNOTE
keynote
MANUFACTURERNAME
manufacturername
Coopers Fire Ltd
MANUFACTURERURL
manufacturerurl
https://www.coopersfire.com
MANUFACTURINGCONSTRAINTSNOTE
manufacturingconstraintsnote
n/a
MANUFACTURINGCONSTRAINTSNOTEVISIBILITY
manufacturingconstraintsnotevisibility
0
MANUFACTURINGCONSTRAINTSSATISFIED
manufacturingconstraintssatisfied
1
MASSUNIT
massunit
1
MATERIAL
material
n/a
MODEL
model
MODELNUMBER
modelnumber
SS22/27
MODELREFERENCE
modelreference
Coopers SmokeStop® Concertina™ "closed" active smoke barrier
NAME
name
SmokeStop Concertina Closed
NBSDESCRIPTION
nbsdescription
Standard active smoke barriers
NBSREFERENCE
nbsreference
45-25-28/414
NOMINALHEIGHT
nominalheight
0
NOMINALLENGTH
nominallength
0
NOMINALWIDTH
nominalwidth
0
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
https://www.coopersfire.com/system/files/private/Coopers_Specification_Smokestop_Concertina_NBS.pdf
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
n/a
SMOKECURTAINNUMBER
smokecurtainnumber
n/a
SMOKECURTAINSIZEMAXIMUM
smokecurtainsizemaximum
Unlimited (w) x 3000 mm (h)
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNDERSIDEOFSTRUCTURALSUPPORT
undersideofstructuralsupport
3000
UNICLASS2015CODE
uniclass2015code
Pr_25_80_79_01
UNICLASS2015TITLE
uniclass2015title
Active smoke barriers
UNICLASS2015VERSION
uniclass2015version
Products v1.12
URL
url
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
One year warranty from date of commissioning
WARRANTYDURATIONLABOR
warrantydurationlabor
1
WARRANTYDURATIONPARTS
warrantydurationparts
1
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions